3M Mini-Clamp 2mm Board Mount Connector - 4 positions, 24-26awg, Orange

Added to your shopping cart

3M Mini-Clamp 2mm Board Mount Connectors feature insulation displacement (IDC) termination and offer a time-saving, reliable, filed-installable wiring solution. The simple installation process minimizes the risk of conductor damage with no wire stripping/peeling of the cable jacket or special tools. These single-row connectors offer 2.54mm row spacing and a 2mm pitch in 3, 4, or 8 positions and support 28AWG to 20AWG, 32V, 3.0A maximum wires. The 3M Mini-Clamp 2mm Board Mount Connectors are ideal for sensor, LED, switch, and various small device connections in industrial equipment and manufacturing facility applications.

  • Type: Clamp Socket
  • Number of Positions: 4 Position
  • Pitch: 2 mm
  • Number of Rows: 1 Row
  • Mounting Style: Panel Mount
  • Termination Style: IDC
  • Mounting Angle: Straight
  • Contact Gender: Socket (Female)
  • Contact Plating: Gold
  • Wire Gauge: 26 AWG to 24 AWG
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 85 C
  • Brand: 3M Electronic Solutions Division
  • Contact Material: Copper Alloy
  • Current Rating: 3 A
  • Flammability Rating: UL 94 V-0
  • Housing Color: Black
  • Housing Gender: Socket
  • Housing Material: Thermoplastic (TP)
  • Insulation Resistance: 1 MOhms
  • Latching Type: Latch Holder
  • Voltage Rating: 32 V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.