Panasonic PAN9028 MicroSD Adapter

Added to your shopping cart

Panasonic PAN9028 MicroSD Adapter with PAN9028 module (MR variant) and PMIC features a microSD host interface, HS UART interface, and U.FL connector. Panasonic PAN9028 MicroSD Adapter is designed for use with PAN9028 Wi-Fi® Dual Band 2.4GHz/5GHz and BLUETOOTH® Modules. Applications include the Industrial Internet of Things (IIoT), smart homes and buildings, medical devices, and beacons.

  • Protocol Supported: 802.11 a/b/g/n/ac
  • Frequency: 2.4 GHz, 5 GHz
  • Output Power: 16 dBm
  • Operating Supply Voltage: 3.3 V
  • Supply Current Transmitting: 320 mA
  • Supply Current Receiving: 70 mA
  • Minimum Operating Temperature: - 30 C
  • Maximum Operating Temperature: + 85 C
  • Protocol - WiFi - 802.11: WiFi - 802.11 a/b/g/n/ac
  • Brand: Panasonic

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.