×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit

Added to your shopping cart

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit develops and evaluates end-to-end security use cases for IoT devices. The Development Kit can also build additional IoT security use cases such as IP protection, crypto offloading, secured firmware updates, and more. ModusToolbox™ supports the Infineon OPTIGA Trust M IoT Security Development Kit.

The kit enables users to prototype various security use cases and build full-featured IoT applications. The board includes:

  • OPTIGA™ Trust M security solution
  • PSoC™ 62, an Arm® Cortex®-M4/M0+ microcontroller
  • AIROC™ CYW43012 Wi-Fi® and BLUETOOTH® combo chip is a low power device that supports dual-band (2.4GHz and 5.0GHz) Wi-Fi and Bluetooth 5.0.

The development board is delivered with two ready-to-use security use cases:

  • Secured communication with AWS over MQTT using AnyCloud with crypto support from OPTIGA Trust M.
  • Secured zero-touch cloud provisioning using CIRRENT™ Cloud ID and the pre-provisioned X.509 certificate delivered with the OPTIGA Trust M.
  • OPTIGA™ Trust M IoT Security Development Kit featuring Adafruit Feather compatibility, OPTIGA Trust M, PSoC™ 62 MCU, and AIROC™ Wi-Fi + Bluetooth combo
  • ModusToolbox™ support
  • Pre-configured kit with two security use cases:
    • AnyCloud MQTT connectivity to AWS
    • Secured zero-touch cloud provisioning using CIRRENT™ Cloud ID

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.