"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "19224","ROB-19224","Servo to Pigtail Cable - Shrouded","
This servo cable has a shrouded male servo connector on one end, and 3x breadboard hookup pigtails at the other end. This makes it easy to connect your servo into a breadboard, development platform or anything else to which you would normally be able to attach a hookup wire.
Features:
Documents:
","This servo cable has a shrouded male servo connector on one end, and 3x breadboard hookup pigtails at the other end. This makes it easy to connect your servo into a breadboard, development platform or anything else to which you would normally be able to attach a hookup wire. **Features:** * 26 AWG * Length: 170mm **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/8/4/e/3/6/Schematic-19224-Servo_to_Pigtail_Cable_-_Shrouded.pdf) ","2022-04-28 15:43:29.866423-06","1.5","1.51.431.35","1","","1","","","","","","8544.42.9000","200mm","10mm","3mm","0.0058lbs"," .\':lxOO. ..;ldOKXXXXXXXx .\':ox0XXXXXXXXXXXXXXXc .kKXXXXXXXXXXXXXXXXXXXK\' :oxO0KKXXXXXXXXXXXXXXXXXXXXO. ..\'dK0000KKXXXXXXXXXXXXXXK0Okdl. .......;O0000KKKXXXXXXKK0Oxo:,... .......\',,\'\':O0000KKK0Okxl:,.. ...\',,\'\'.\',\',,;;,.......lOOkxol;\'.. .\'\'\',;;;,,;:;;,\'\'\'. .. ....\',;::;;,.....;ll:.. .\'\':clc;\'.. ..\',\'. .\':lc;.. .\'. ...:;.. .\'. .;:.. .\'. .:c\'. .. ,l... ... .;; .. \' .;. ,. .. \'..;. .. .\',:\' .. .\'c;. ... ... \'\',. ... .... .,;,,..... ..\'\'.. ..,\',.,;::;,,\'..\'\',;;,\'.. ..,.\'. ...\'\',,\'\'\'.. . \' .. . .\' .. . .\' .. ,::;\'\',;:,. \'oooOOk00kld. .loldK00XKOod. .cooo0KKKXXkol :oolOKKKKXXko; ;ooolO0KKK0Xko; \'oodllkOK0KKXko: ;coo,ol000KKKxoc . .\'xk0k:lc;\' ... ","https://www.sparkfun.com/products/19224/images.txt","Hook Up, Motor Accessories","54","","12002, 9065, 12070, 10189, 12615, 11965, 9347, 12702, 24052, 14760, 12614, 12699, 112, 9567, 12043, 11884, 19223, 11887, 11883, 20040, 11881, 12046, 12047, 12044",""