{"id":19232,"sku":"SEN-19232","name":"MIKROE Temp&Hum 16 Click","description":"
Temp&Hum 16 Click is a compact add-on board that represents temperature and humidity sensing solutions. This board features the WSEN-HIDS (2525020210001), a MEMS-based capacitive humidity sensor with an integrated ASIC and I2C and SPI serial communication from W\u00fcrth Elektronik. A silicon-based temperature sensor is also integrated within the same package. ASIC contains the multiplier, operational amplifier, analog-to-digital converter, and other signal conditioning blocks like controller logics and interrupts. It converts the analog signal from humidity and temperature sensing elements into 16-bit digital humidity and temperature values. The WSEN-HIDS is factory calibrated for both humidity and temperature measurements with no further calibration required. This Click board\u2122 is an ideal solution to be used in various temperature and humidity-related applications.<\/p>\n\n
Temp&Hum 16 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.<\/p>\n\n
Temp&Hum 16 Click as its foundation uses the WSEN-HIDS, a 16-bit digital ultra-low-power and high-performance humidity sensor with digital output interface and embedded temperature sensor for ambient temperature measurement from W\u00fcrth Elektronik. It measures relative humidity from 0 to 100% RH with an output data rate of up to 12.5Hz. The sensor is fully calibrated with no further calibration required. The initialization of the sensor can be performed by selecting the operation mode (Continuous or One-shot) and output data rate.<\/p>\n\n
After initializing the sensor, it is recommended to check the availability of data samples using an interrupt signal labeled RDY and routed to the INT pin on the mikroBUS\u2122 socket. By default, after powering up, the sensor goes to power-down mode. In power-down mode, all internal blocks are turned off to minimize power consumption. After selecting one of the two operating modes, the sensor is in an active measurement state depending on the output data rate.<\/p>\n\n
Temp&Hum 16 Click provides the possibility of using both I2C and SPI interfaces with a maximum frequency of 100kHz in Standard and 400kHz in Fast mode for I2C and 8MHz for 3-wire SPI communication. 3-wire SPI shares a single data line for the data transfer, where the controller and peripheral alternate their transmitter and receiver roles synchronously. The communication interface selection can be made by positioning SMD jumpers labeled COMM SEL to an appropriate position. Note that all the jumpers' positions must be on the same side, or else the Click board\u2122 may become unresponsive.<\/p>\n\n
This Click board\u2122 can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board\u2122 comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n