{"id":19260,"sku":"LCD-19260","name":"TED-96","description":"
TED-96 is the OEM version of the unique TIMI-96 module and is aimed for product integration where TIMI-96 form-factor may not be suited.<\/p>\n\n
Wrapped in a sleek metal frame, TED-96 can be viewed at any angle. Boasting a full RBG (65K vivid colors) display with 160\u00d780 resolution. TED-96 is a 0.96\u201d TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D Labs. It features both castellated and through-hole pads at each end of the module, allowing for different mounting options.<\/p>\n\n
TED-96 was created to be used in products or projects after development has been done on the TIMI-96 module, where a permanent installation is required. TIMI-96 was designed as a flexible design aid, primarily to simulate components readouts and meters, which would otherwise be cumbersome or demanding on hardware resources for breadboard or electronic development. Simulating component readouts allows accelerated development and retains the often-limited GPIO hardware associated with many developments. TED-96 then steps in after this development has been done, for integration into a product.<\/p>\n\n
TED-96\u2019s main interface is a 3.3V level Asynchronous Serial UART and features 6 GPIO (3 more than TIMI-96) which can be used as Digital or Analog inputs, Digital Outputs, Controller I2C Communication or PWM Audio output. These interfaces arm TED-96 with resources to be either a stand-alone controller, a Host driven peripheral, or a tethered test instrument, while being capable of interfacing and powering external devices itself. Powered by 4D Labs Pixxi-28 Graphics Processor.<\/p>\n\n
NOTE:<\/strong> Soldering is required to attach the included headers.<\/p>\n\n NOTE:<\/strong> The Mates Programmer<\/a> in the picture is not included and is for demonstration purposes only, sold separately.<\/p>\n\n Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n