"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"19296","PRT-19296","MicroMod Machine Screw - M2.5x3mm, Phillips Head (5 Pack)","
This is a 5-pack of the M.2 screws that SparkFun uses with the MicroMod ecosystem.
MicroMod uses the common M.2 connector. This is the same connector found on modern motherboards and laptops. There are various locations for the plastic ‘key’ on the M.2 connector to prevent a user from inserting an incompatible device. The MicroMod standard uses the ‘E’ key and further modifies the M.2 standard by moving the mounting screw 4mm to the side. The ‘E’ key is fairly common so a user could insert a M.2 compatible WiFi module but because the screw mount doesn’t align, the user would not be able to secure an incompatible device into a MicroMod carrier board.
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
Includes:
- 5x M.2 screw Phillips Head
","This is a 5-pack of the M.2 screws that SparkFun uses with the MicroMod ecosystem.
MicroMod uses the common M.2 connector. This is the same connector found on modern motherboards and laptops. There are various locations for the plastic ‘key’ on the M.2 connector to prevent a user from inserting an incompatible device. The MicroMod standard uses the ‘E’ key and further modifies the M.2 standard by moving the mounting screw 4mm to the side. The ‘E’ key is fairly common so a user could insert a M.2 compatible WiFi module but because the screw mount doesn’t align, the user would not be able to secure an incompatible device into a MicroMod carrier board.
***
*[MicroMod](https://www.sparkfun.com/micromod) is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!*
***
**Includes:**
* 5x M.2 screw Phillips Head
","2022-02-17 15:06:21.795426-07","0.25","0.250.240.23","1","1","1","","","","","","7415.39.0000","30mm","50mm","5mm","0.0034lbs","
..,\'.
.;clc,.
.\',:; ..
..,,,,. ... .:. ...
.,,...,cc\'.. ..,,:,. . :: \'..
..... .;; ... ... ..,,;;,.\'.... ...:oc\',.,
.;,;.\'\' .:; ..\'\',;;,. \'... .....,\'.\',\'\':cc;..
.;;,.....:c\'.\'.llo;..\',.. ...,\',:l:\'...;;,,\'...
.,:,\',\'. .;,,.,;clc:;,;;,,,. . ....\';,;lo; .\'..;,....
\';:c::\'...,\'.\'\'...,:ll;...\'\' .\'... ...\'.\'.\'.\';...;c. ... .......
..;:; ..\', .:loc;. \'..,:c;,;:lll;....... ... ;c,.,;c,,;...
\'\'\'. ..\';,\',::;;:;;coc,.\'\',,::::cc:,. ....... .llll,\'::;,.
.... ...;:;\'\':loc\':cd:,:,\'. .cooocc:locc;.co:,\':lldl. ;c;,.
.. .,oxdxdo,,,\';;l;;c\' .loooclll,;;,\',coc..;:cc\'.\':::;.
..;ddxdlo:\'...\':\'\';;:lll;\'dood:,\'..,lc\' ......\'....
.,ccddclo;\'...,..\',;,\'\',oOOkkko,\'.\';,;\' ...
.\';\'\'........\';. ....lxxkxodd:\'...;;,,,\'...
........\'\',,\'. ....\'\'.\'::;....,,,\'\'....
... . .............
......
","https://www.sparkfun.com/products/19296/images.txt","Screws/Nuts,
SparkFun,
MicroMod","66","","16402,
17722,
19663,
24804,
18573,
17720,
16984,
17272,
16781,
16885,
18030,
21438,
16401,
16985,
20748,
20595,
18708,
16829,
21326,
12891,
19653,
18378,
9146,
10865",""