"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"19305","WRL-19305","Nebra Indoor HNT Hotspot Miner V2 (915MHz)","
Earn HNT cryptocurrency by mining and building coverage for The People’s Network using Nebra HNT Hotspot Miner. Anyone can join The People\'s Network and provide hundreds of square miles of wireless network coverage, while mining HNT on the Helium Blockchain just as Helium Hotspots do.
The People\'s Network runs on Helium LongFi™, a technology architecture that combines a leading wireless technology, LoRaWAN, and the Helium Blockchain. LongFi™ is optimised for miles of range, and long battery life for IoT devices.
The Nebra HNT Indoor Hotspot Miner earns the cryptocurrency HNT when devices connect., and for validating wireless coverage delivered by peers. Using a system called Proof-of-Coverage, Hotspot Miners earn more HNT when they\'re in range of other miners, but need to be at least 300 metres apart.
The Hotspot Miner sets up in minutes and has a smartphone app interface. This variation is the indoor model. The Nebra Outdoor HNT Hotspot Miner provides the same functionality in a rugged outdoor ready enclosure. This is the the North American version (915 MHz) - Nebra PN NBR-0064. We do not carry the international version at this time.
Note: Version 2 has moved away from Raspberry Pi compute module 3+ to a ROCK Pi motherboard due to supply chain restrictions. You can learn more about why this version was changed
here.
Get Started with the Indoor Hotspot Quick Start Guide
Includes:
- RAK 2287 LoRa Module.
- 3dBi Plastic Antenna. (originally 2dBi, but the manufacturer decided to upgrade. All units will ship with the 3dBi antenna)
- 12V Power Supply (Worldwide).
- Nebra ECC Key for securely storing your swarm
- Hotspot $40 on boarding (Fee Covered Coupon)
- First $10 location assert
Features:
- The HNT Hotspot Miner is powered by ROCK Pi motherboard
- LoRa Module Support
- RF interface over 50 U.FL connector for RX and TX
- WAN Connectivity
- Provides 100mbps Ethernet to the Compute Module
- Efficient Power Consumption: 12V at 1.5A
Documents:
About the Nebra Indoor HNT Hotspot Miner V2
About Helium
","Earn HNT cryptocurrency by mining and building coverage for The People’s Network using Nebra HNT Hotspot Miner. Anyone can join The People\'s Network and provide hundreds of square miles of wireless network coverage, while mining HNT on the Helium Blockchain just as Helium Hotspots do.
The People\'s Network runs on Helium LongFi™, a technology architecture that combines a leading wireless technology, LoRaWAN, and the Helium Blockchain. LongFi™ is optimised for miles of range, and long battery life for IoT devices.
The Nebra HNT Indoor Hotspot Miner earns the [cryptocurrency HNT](https://www.helium.com/hnt) when devices connect., and for validating wireless coverage delivered by peers. Using a system called Proof-of-Coverage, Hotspot Miners earn more HNT when they\'re in range of other miners, but need to be at least 300 metres apart.
The Hotspot Miner sets up in minutes and has a smartphone app interface. This variation is the indoor model. The [Nebra Outdoor HNT Hotspot Miner](https://www.sparkfun.com/products/17844) provides the same functionality in a rugged outdoor ready enclosure. This is the the North American version (915 MHz) - Nebra PN NBR-0064. We do not carry the international version at this time.
Note: Version 2 has moved away from Raspberry Pi compute module 3+ to a ROCK Pi motherboard due to supply chain restrictions. You can learn more about why this version was changed
here.
Get Started with the Indoor Hotspot Quick Start Guide
**Includes:**
* RAK 2287 LoRa Module.
* 3dBi Plastic Antenna. (originally 2dBi, but the manufacturer decided to upgrade. All units will ship with the 3dBi antenna)
* 12V Power Supply (Worldwide).
* Nebra ECC Key for securely storing your swarm
* Hotspot $40 on boarding (Fee Covered Coupon)
* First $10 location assert
**Features:**
* The HNT Hotspot Miner is powered by ROCK Pi motherboard
* LoRa Module Support
* RF interface over 50 U.FL connector for RX and TX
* WAN Connectivity
* Provides 100mbps Ethernet to the Compute Module
* Efficient Power Consumption: 12V at 1.5A
**Documents:**
###About the Nebra Indoor HNT Hotspot Miner V2
* [Nebra Product Overview](https://helium.nebra.com/#/indoor-rockpi-hotspot/overview)
* [Indoor Hotspot Quick Start Guide](https://helium.nebra.com/#/indoor-rockpi-hotspot/overview)
* [Indoor ROCK Pi Hotspot Troubleshooting](https://helium.nebra.com/#/indoor-rockpi-hotspot/troubleshooting)
* [Indoor ROCK Pi Hotspot FAQ](https://helium.nebra.com/#/indoor-rockpi-hotspot/indoor-faq)
* [Datasheet - V2.1](https://helium.nebra.com/datasheets/hotspots/rockpi/RockPi-Helium-Miner-Datasheet-v2-1.pdf)
###About Helium
* [Helium People\'s Network™ overview](https://www.helium.com/use)
* [Helium Page - Mine Crypto with Radio](https://www.helium.com/mine)
* [Find out more about HNT from Helium](https://www.helium.com/hnt)
","2022-04-07 15:20:27.442279-06","39.95","39.95","","","","1","","","","","8517.62.0090","200mm","200mm","200mm","1.6600lbs","
.
ck
ck
cx
\'. cx
.O: cx
.Oc ck
.Ol :k
ko cO.
ko lO\'
xd d0c
kO x0d
.OO. .k0x.
.O0: .k0k.
\'O0o x0k.
,O0k. x0k\'
;O0k. d0k,
,k0k. o0O,
\'kOk\' cOO;
.xOO\' :OO:
.xOO, ;O0c
.xOO; ,O0l
.dOO: \'O0o
dO0c \'OKd
oO0o \'OKk.
oO0d .kX0;
lOKx .xkooxl..\':lo:.
:kKO\' ..,lkKXXXXXXXXOc.
;xolox;. \'l0XXXNNXNNXOc.
,dc.. ,o0XNXNNNNNX0l.
o:. .... .;ONNNNNNNNNNXOc.
k0dl,... .,cxKNNNNNNNNNNNNNNNNXOc.
k0xdooc,lOXNNNNNNNNNNNNNNNNNNNNNNNKo.
xKxxloodoxOXNNNNNNNNNNNNNNNNNNX0Oxdo;
xKOdlodddddox0XNNNNNNNNNNNKOkxddxddd,
dX0xdddddddddddk0NNNNX0Okddxxxxxxxxx,
;xOOdddddddddddddokkxddxxxxxxxxxxxxx\'
\'lxdddddddddddddkkxxxxxxxxxxxxxxxx.
;dxddddddddddkkxxk0kkxxxkkkkkkx.
.lxxdddddddkkxXNKKkkkkkkOOko;
.;dxdddddkkxk0OkkkOOOd:.
.lxxddkkxxkOOOd:.
,oxkkxdl;.
.,\'.
","https://www.sparkfun.com/products/19305/images.txt","LoRa","0","","17506,
18082",""