433MHz 0dBi Terminal Antenna SMA(M)

Added to your shopping cart

The TI.10 series are high performance 433MHz omni-directional antennas. The TI.10 terminal SMA plug mount antenna is ideal for mobile small form factor applications. At only 46mm in length Omni-directional with a peak gain 0dBi ensures constant reception and transmission. The antenna structure is designed for robust handling and the housing is made with TPE giving reliable performance in tough environments.

  • Applications: 433MHz ISM Band
  • Frequency: 433.05~434.79MHz
  • Peak Gain: 0dBi
  • Return Loss: -17dB
  • Impedance: 50 Ohms
  • Radiation Pattern: Omni-directional
  • Polarization: Linear
  • VSWR: 1.5:1
  • Power handling: 5 W
  • Housing: TPE
  • Antenna Connector Type: SMA Male
  • Operation Temperature: -40°C to + 85°C
  • Storage Temperature: -40°C to + 105°C
  • Relative Humidity: 40% to 95%
  • Dimensions Length: 46mm
  • Weight: 8.5g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.