433 MHz Tilt/Swivel Dipole Whip Antenna, SMA

Added to your shopping cart

Linx Technologies OC Series High Gain Dipole Antennas are ½-wave dipole antennas that provide higher gain than a standard whip antenna for increased range and reliability of wireless links. Using loaded coil technology, the Linx Technologies OC Series High Gain Dipole Antennas minimize the length that would typically be required to achieve omnidirectional gain. Each antenna has an articulating base that allows it to tilt 90° and rotate 360°. They also have internal counterpoise to eliminate external ground plane dependence and maximize performance.

  • Minimum Frequency: 430 MHz
  • Maximum Frequency: 435 MHz
  • Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
  • Protocol - Sub GHz: ISM
  • Mechanical Style: Whip
  • Style: Tilt / Swivel
  • Gain: - 3.3 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.1
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 1 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Plug
  • Center Frequency: 433 MHz
  • Length: 193.5 mm
  • Diameter: 10 mm
  • Ground Plane Size: 102 mm x 102 mm
  • Series: OC
  • Brand: Linx Technologies
  • Polarization: Linear
  • Wavelength: 1/2 Wave

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.