433MHz Antenna - SMA, Tilt/Swivel, 1/4 Wave Whip

Added to your shopping cart

Linx Technologies HWR series Antennas deliver outstanding performance in a ruggedly and cosmetically attractive package. The HWR has an articulating base allowing the antenna to tilt 90° and rotate 360°.

  • Minimum Frequency: 418 MHz
  • Maximum Frequency: 448 MHz
  • Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
  • Protocol - Sub GHz: ISM
  • Mechanical Style: Whip
  • Style: Tilt / Swivel
  • Gain: 1.1 dBi
  • Bandwidth: 30 MHz
  • Impedance: 50 Ohms
  • VSWR: 2
  • Minimum Operating Temperature: - 30 C
  • Maximum Operating Temperature: + 80 C
  • Electrical Type: Monopole
  • Number of Bands: 1 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Male
  • Center Frequency: 433 MHz
  • Length: 142 mm
  • Width: 30 mm
  • Diameter: 10 mm
  • Ground Plane Size: 102 mm x 102 mm
  • Series: HWR
  • Brand: Linx Technologies
  • Polarization: Linear
  • Wavelength: 1/4 Wave

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.