PicoBlade Standard Cable Assembly - 6-Pin, 100mm

Added to your shopping cart

Molex PicoBlade Standard Cable Assemblies come in a variety of cable lengths with a compact PicoBlade connector to support both prototyping and global production. The connectors feature point-to-point, single-row configurations for standard PicoBlade designs. The use of UL 1061 discrete wires simplifies design, prototyping, and production processes. Pin-to-pin map configurations reduce the need to design the cable layout because engineers simply have to assign each signal to a pin. Molex PicoBlade receptacles utilize a small pitch and friction lock to take up less PCB space as well as lessen the chance of accidental unmating due to vibration or mishandling.

  • Connector End A: Terminal, Crimp
  • Connector End A Pin Count: 6 Position
  • Connector End B: Terminal, Crimp
  • Connector End B Pin Count: 6 Position
  • Gender: Female / Female
  • Current Rating: 1 A
  • Voltage Rating: 125 V
  • Wire Gauge - AWG: 28 AWG
  • Cable Length: 100 mm
  • Brand: Molex
  • Jacket Material: Polyester (Mylar)
  • Pitch: 1.25 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.