×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

PicoBlade Standard Cable Assembly - 6-Pin, 600mm

Added to your shopping cart

Molex PicoBlade Standard Cable Assemblies come in a variety of cable lengths with a compact PicoBlade connector to support both prototyping and global production. The connectors feature point-to-point, single-row configurations for standard PicoBlade designs. The use of UL 1061 discrete wires simplifies design, prototyping, and production processes. Pin-to-pin map configurations reduce the need to design the cable layout because engineers simply have to assign each signal to a pin. Molex PicoBlade receptacles utilize a small pitch and friction lock to take up less PCB space as well as lessen the chance of accidental unmating due to vibration or mishandling.

  • Gender: Female / Female
  • Current Rating: 1 A
  • Voltage Rating: 125 V
  • Wire Gauge - AWG: 28 AWG
  • Cable Length: 600 mm
  • Brand: Molex
  • Pitch: 1.25 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.