Sensirion SEK-SVM4x Air Quality Sensor Evaluation Kit

Added to your shopping cart

Sensirion SEK-SVM4x Air Quality Sensor Evaluation Kit is a plug-and-play development tool for fast evaluation and prototyping of the SGP40, SGP41, and SHT4x sensors for VOC and NOx measurements. The SEK-SVM4x provides an onboard microcontroller for signal processing and an I2C and UART interface with digital output signals. Other features include a 3.0V to 5.5V supply voltage range, a 3.0mA maximum idle current, and a -20°C to +55°C operating temperature range. The evaluation kit consists of a sensor module equipped with an SGP41 and SHT40 sensor, a USB-UART cable, and a jumper wire cable set.

  • Sensor Module equipped with an SGP41 and SHT40 sensor
  • USB-UART cable
  • Jumper wire cable set.
  • Electrical:
    • 3.0V to 5.5V supply voltage range
    • 3.0mA maximum idle current, 2.0mA typical
    • 7.5mA maximum average supply current during measurement, 5.0mA typical
  • Timing:
    • 100ms maximum powerup time, 25ms typical
    • 100kHz maximum I2C clock frequency
    • 115,200-bits typical UART baud rating
    • 0.5s to 60s recommended read-out interval range
  • Tunable parameters:
    • 1 to 250 average index range
    • 1-hour to 1000-hours learning time offset and gain
    • 0 to 3000 minutes maximum gating duration
    • 10 to 5000 initial standard deviation
    • 1 to 1000 gain factor range
  • Temperature ranges:
    • -20°C to +55°C operating
    • -40°C to +70°C short-term storage
  • Relative humidity:
    • 0 to 90% operating, non-condensing
    • 0 to 80% storage, non-condensing

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.