Ethernet Cable - IP20, PLUG 1.0

Added to your shopping cart

Amphenol Commercial Single Pair Ethernet (SPE) IP20 Connectors bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. Amphenol Commercial SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Current handling up to 4A supports Power over Data Link (PoDL) capability up to 1km. The connectors are fully compatible with IEC 63171-6 interconnects from other authorized vendors ensuring future compatibility and investment security. Mechanically robust and secure latching with 360° shielding provide excellent performance in harsh environments. SPE eliminates the need for costly protocol conversion gateways.

  • Connector End A: Plug
  • Connector End A Pin Count: 2 Position
  • Connector End B: Plug
  • Connector End B Pin Count: 2 Position
  • Gender: Male / Male
  • Cable Length: 1 m
  • Jacket Color: Black
  • Wire Gauge - AWG: 24 AWG
  • IP Rating: IP20
  • Voltage Rating: 60 VDC
  • Brand: Amphenol Commercial Products
  • Current Rating: 4 A
  • Housing Material: Polypropylene (PP)
  • Jacket Material: Polyurethane (PUR)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.