DFRobot Non-contact Flexible Liquid Level Sensor

Added to your shopping cart

DFRobot Non-contact Flexible Liquid Level Sensor uses a flexible substrate with a light and thin design. With temperature-resistant and waterproof 3M adhesive tape on the back, it can be easily attached on surfaces of any kind of non-conductive container whose thickness is less than 5m. The sensor outputs digital high/low level (low when liquid detected) and adopts a 3-pin DuPont connector.

  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C
  • Mounting: Cable Mount
  • Operating Supply Voltage: 2.5 V to 5.5 V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.