DFRobot Gravity Analog pH Sensor

Added to your shopping cart

DFRobot Gravity Analog pH Sensor is specifically designed to measure the pH of the solution and reflect the acidity or alkalinity. This secondary generation pH meter pro sensor is an upgraded version of the pH meter pro V1 that greatly improves the precision and user experience. The onboard voltage regulator chip supports the wide voltage supply range of 3.3V to 5.5V, which is compatible with 5V and 3.3V main control board. The gravity analog pH sensor is used in various applications such as aquaponics, aquaculture, and environmental water testing.

  • pH probe:
    • Laboratory grade probe typ2e
    • 0~14 detection range
    • 5°C to 60°C temperature range
    • 7±0.5 zero point
    • <2min response time
    • <250MΩ internal resistance
    • >0.5 years (depending on the frequency of use) probe life
    • 100cm cable length
  • Signal conversion board (transmitter) V2
    • 3.3V~5.5V supply voltage range
    • 0~3V output voltage range
    • BNC probe connector
    • PH2.0-3P signal connector
    • ±0.1 @25°C measurement accuracy
    • 42mm x 32mm dimensions

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.