×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

DFRobot Gravity 5V Non-contact Liquid Level Sensor

Added to your shopping cart

DFRobot Gravity 5V Non-contact Liquid Level Sensor has a Gravity interface and is able to detect 0-100°C conductive liquid levels in non-metallic containers. It has a sensing range of 3mm. Provided with digital quantity output (low), the sensor can be directly used on Arduino UNO for liquid level. Applications include detection of a water tank, beverage machine, water pipe, scientific experiment test tube, etc.

  • Gravity interface, easy to connect
  • Small size, IP67 protection grade
  • 5V supply voltage
  • 3mm sensing distance
  • 0-100°C conductive liquid (can only detect non-metallic containers) applicable medium
  • High/low (low-level output) output mode
  • <5mA working current
  • -5~80°C working temperature
  • -20~85°C storage temperature
  • IP67 protection level

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.