{"id":19405,"sku":"SEN-19405","name":"MIKROE 6DOF IMU 13 Click","description":"
6DOF IMU 13 Click is a compact add-on board that contains an eCompass that consists of a 3-axis linear accelerometer and a 3-axis magnetic field sensor. This board features the MC6470, an accelerometer and magnetometer for a 6 DoF (6 Degrees of Freedom) sensor solution, from mCube Inc. It has a linear acceleration full-scale range of \u00b116g and a low noise magnetic sensor with up to 0.15\u03bcT magnetic field resolution, with a single I2C interface available to separately control magnetometer and accelerometer functions, enabling independent operation of functions for application flexibility. This Click board\u2122 is an excellent choice for applications where there is a need for high-precision directional pointing such as map orientation, virtual reality data overlay, enhanced navigation, and gyroscope replacement.<\/p>\n\n
6DOF IMU 13 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.<\/p>\n\n
6DOF IMU 13 Click is based on the MC6470 that combines an accelerometer and magnetometer for a 6 DoF (6 Degrees of Freedom) sensor solution, from mCube Inc. An accelerometer has two states of operation: STANDBY which is his default state after Power-Up function, and WAKE. The STANDBY state offers the lowest power consumption, and only in this state, the I2C interface is active and all register reads and writes are allowed. There is no event detection, sampling, or acceleration measurement in this state. In WAKE state, the only write access is permitted to the MODE register. The full-scale acceleration range can be adjusted from \u00b12g, up to \u00b116g with a 14-bit resolution.<\/p>\n\n
This Click Board\u2122 also includes a high-performance magnetic sensor with 0.15\u03bcT resolution, broad field range up to \u00b12.4mT, and a programmable output data rate from 0.5 to 100 Hz. The magnetometer has two operational modes, Stand-By and Active Mode with Force and Normal State, whose primary purpose is for power management. It also provides additional functions such as Data Ready Function which occurs when new measured results are updated, Offset Calibration and Drift Functions, and Temperature Measurement Function that retrieves temperature data used for internal compensation of output data from an internal temperature sensor. The magnetic sensor output value of each axis is positive when turned toward the magnetic north.<\/p>\n\n
The MC6470 possesses two interrupt outputs, magnetometer (IN2) and an accelerometer (IN1) interrupts, routed to the AN and INT pins on the mikroBUS\u2122 used to signal MCU that an event has been sensed. It also supports directional tap detection in \u00b1X, \u00b1Y, or \u00b1Z axis, where each axis is independent, although only one direction per axis is supported simultaneously. In this case, the interrupt pins can be used to indicate that a tap event has been detected.<\/p>\n\n
6DOF IMU 13 Click communicates with MCU using the standard I2C 2-Wire interface with a maximum frequency of 400kHz. The MC6470 always operates as an I2C peripheral device on both magnetometer and accelerometer I2C interfaces and allows the choice of the least significant bit (LSB) of its I2C peripheral address which can be done by using the SMD jumper labeled as ADDR SEL.<\/p>\n\n
This Click Board\u2122 is designed to be operated only with a 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board\u2122 is used with MCUs with different logic levels.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n