"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"19440","ROB-19440","MIKROE Stepper 8 Click","
Stepper 8 Click is a motor control add on board based on TC78H670FTG from Toshiba, a clock-in and serial controlled Bipolar Stepping Motor Driver which can drive a 128 micro-stepping motor with a power supply ranging from 2.5V to 16V for wide range of applications includes USB-powered, battery-powered, and standard 9-12V system devices. A perfect solution for driving stepper motors in security cameras, portable printers, handheld scanners, pico-projectors, smartphones and many more.
Stepper 8 Click board™ is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Stepper 8 Click can be used with bipolar step motor, coils should be connected to the onboard screw terminals. There are two terminals, used to connect each of the step motor coils. The third connector is used to connect an external voltage, ranging from 2.5V to 16V, depending on the used motor voltage requirements and current of 2A. The maximum output current may be further limited in view of thermal considerations, depending on ambient temperature and board conditions. It should be noted that without a valid external voltage connected to this terminal, the motor will not work.
Stepper 8 Click can operate a bipolar stepper motor in full, half, quarter, 1/8, 1/16, 1/32, 1/64, 1/128 step operation. Thanks to internal safety features, such as thermal shutdown (TSD), over current (ISD), motor load open (OPD) and under voltage lockout(UVLO), this Click board™ is perfectly suited for rapid development of various stepper motor applications.
This TC78H670FTG integrated driver offers a simple interface, featuring a set of pins used to control the functions of the step motor. Since the number of pins exceeds the available mikroBUS™ general purpose pins, an additional port expander IC is used, exposing a 2-wire I2C interface for the communication with the host MCU. The port expander IC is the PCA9538, an 8-bit port expander with the I2C interface.
The MODE0-3 pins can be selected Serial mode or CLK-IN mode. The control mode is set up by the input state of the MODE0-3 pins after releasing standby mode. Under the serial mode, it performs setting and motor control in the following 32 bit format using SPI on mikroBUS™. For the motor control, each current value is set in the serial setting, and the output is updated to the set current value at the timing of the LATCH signal. More information about using Serial mode or CLK-IN mode can be find in TC78H670FTG datasheet.
To allow both Serial mode or CLK-IN mode on mikroBUS™ a TC7WH157 two channel multiplexer from Toshiba is used. Selection is done using I2C communication with PCA9538 port expander and changing state of SELECT pins on multiplexers.
Features:
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
- Supply Voltage: Min. 2.5V, Max. 16V
- Output Current: Min. 0A, Max. 2A
- fOSCM: Min. 656kHz, Typ. 1266kHz, Max. 3290kHz
- fchop: Min. 41kHz, Typ. 79kHz, Max. 206kHz
Documents:
Videos
","Stepper 8 Click is a motor control add on board based on TC78H670FTG from Toshiba, a clock-in and serial controlled Bipolar Stepping Motor Driver which can drive a 128 micro-stepping motor with a power supply ranging from 2.5V to 16V for wide range of applications includes USB-powered, battery-powered, and standard 9-12V system devices. A perfect solution for driving stepper motors in security cameras, portable printers, handheld scanners, pico-projectors, smartphones and many more.
Stepper 8 Click board™ is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Stepper 8 Click can be used with bipolar step motor, coils should be connected to the onboard screw terminals. There are two terminals, used to connect each of the step motor coils. The third connector is used to connect an external voltage, ranging from 2.5V to 16V, depending on the used motor voltage requirements and current of 2A. The maximum output current may be further limited in view of thermal considerations, depending on ambient temperature and board conditions. It should be noted that without a valid external voltage connected to this terminal, the motor will not work.
Stepper 8 Click can operate a bipolar stepper motor in full, half, quarter, 1/8, 1/16, 1/32, 1/64, 1/128 step operation. Thanks to internal safety features, such as thermal shutdown (TSD), over current (ISD), motor load open (OPD) and under voltage lockout(UVLO), this Click board™ is perfectly suited for rapid development of various stepper motor applications.
This TC78H670FTG integrated driver offers a simple interface, featuring a set of pins used to control the functions of the step motor. Since the number of pins exceeds the available mikroBUS™ general purpose pins, an additional port expander IC is used, exposing a 2-wire I2C interface for the communication with the host MCU. The port expander IC is the PCA9538, an 8-bit port expander with the I2C interface.
The MODE0-3 pins can be selected Serial mode or CLK-IN mode. The control mode is set up by the input state of the MODE0-3 pins after releasing standby mode. Under the serial mode, it performs setting and motor control in the following 32 bit format using SPI on mikroBUS™. For the motor control, each current value is set in the serial setting, and the output is updated to the set current value at the timing of the LATCH signal. More information about using Serial mode or CLK-IN mode can be find in TC78H670FTG datasheet.
To allow both Serial mode or CLK-IN mode on mikroBUS™ a TC7WH157 two channel multiplexer from Toshiba is used. Selection is done using I2C communication with PCA9538 port expander and changing state of SELECT pins on multiplexers.
**Features:**
* Interface: GPIO, I2C, SPI
* Compatibility: mikroBUS™
* Dimensions: 57.15 x 25.4mm
* Input Voltage: 3.3V or 5V
* Supply Voltage: Min. 2.5V, Max. 16V
* Output Current: Min. 0A, Max. 2A
* fOSCM: Min. 656kHz, Typ. 1266kHz, Max. 3290kHz
* fchop: Min. 41kHz, Typ. 79kHz, Max. 206kHz
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/5/3/2/2/b/Schematic-19440-MIKROE_Stepper_8_Click.pdf)
* [PCA9538 Datasheet](https://cdn.sparkfun.com/assets/9/a/f/8/1/PCA9538_DS.pdf)
* [TC78H670FTG Datasheet](https://cdn.sparkfun.com/assets/3/6/5/8/d/TC78H670FTG_datasheet.pdf)
* [TC7WH157 Datasheet](https://cdn.sparkfun.com/assets/5/2/a/8/e/TC7WH157FU_FK.pdf)
* [mikroSDK](https://www.mikroe.com/mikrosdk)
* [LibStock](https://libstock.mikroe.com/projects/view/3765/stepper-8-click)
**Videos**
","2022-03-04 07:33:37.099782-07","14.95","14.9514.213.46","","","1","","","","","","8473302000","60mm","33mm","30mm","0.0530lbs","
............................\'\'::,
\';;,;c:\'.\',;cc;cl:;:l::coc\'.\',;,lll;
,c,;:cc,.,;;:::c::c:c,:::c,.\';:,lll:
.ldddddd:,;codxxxxxxxxkkkkxl;,:;lll:
\'xxOOOOOkodoxkOOOO0OOOO0OOOkdolool:
.dddxkxkOkxxkkk0xxO0dO00xkOkddxooo:
.ddxkkOOOOkxxxxkkkOOkkkkkkkkxxdooo:
.dddxxkkkkdooodkxxkkxxkkxxxxdddooo:
.odddxxxxxllcloxdodkxxxxddxddddooo:
.odddxxddxxxddxxdodxxddddddodooool:
.oooodxddxxdxkk0K0Oddddddolccooool:
.o:::odddddxxx000KKkc;\'.\',,:lddlll:
.,lc,,kkdddxxxxxk00d;\',\'\'\':...,docc:
\'loxllxOdoddddddxxdl\',;,\'\'l;...,d,c:
\'cldlcxOdoddddddddoo,,;,,,o:..,cxcl:
.:oldddkdoddddocclcccl:::cdlldkOxol:
.dxkkkxdoooooo,clodocxxkOOOOOOkdol:
.oddollloooooo:lcdxdcxxxxxxxxddool:
.odOd:clooooc;:;:l::cldlcccclc;:cl:
.ldK0xl::ooooooooodoooood;ddkk::;::
.od0x:looc:::;:o;:lddddoocllooclll:
.oodoc:ldooccloooo;cddddddcoo;loll:
.,;;;;:ooddoclldxxoollldo,dokk:;;,;
..,,,,;oddooccldddddllcodl:cocclll:
.:;;;;:oolxO00xloldOOOkololoo:loll:
.,;\';;lddkKKKkcldo00K0o:oo:,\',;;\';:c
.;c,,;;cddxOOkkodddOOOkdloo;\'\',:c;;::
.;:;\'\',cdddollddddddollddoo:;\'\':;.;cc
.:c:::;cdddddddo:;ldddddddd:c:;cl::c:
.\':;.,;:oododdddOkddoodododcl\';o:,;:l
.:llcc::oddddxO0000kxddddoo:c::llc;c:
.,:;..;:oollolxO00kxddddooo:c.,o:.;:l
.;cl::c:doc:;cldxxdoooooooo;c::llc:c:
.\'ll.,l:oooollcllollloooooo:,.\'oc.;cl
.;:c;;::ooooolclc::c;oooooo:cccllc:c:
.:cl\',::ooodooxkd;oo:ooddddc,..c:.;c:
.,;:,;;:oooooo;;,:,,loooooo:l:cll::cc
.:::,;;:oooooc:clc;;;;ooooo:l;;oc,;c;
.\':;,\';:oooooloc:l:,,\'loooo:;;,:c,;cl
.cc:;;;coooodddolo:,;cloooo:,,,cc,;,\'
\'oooooo..\',\',,,,l\',,o:,\'c:,clccllc\'
.\',,,;;\'\'\'\'..\'\',c,,,:,,\'\';\';llllc;\'..
","https://www.sparkfun.com/products/19440/images.txt","Stepper Motor Driver,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q",""