{"id":19455,"sku":"WRL-19455","name":"MIKROE BLE 5 Click","description":"
The BLE 5 Click is a Click board\u2122 witch provide BT\/BLE connectivity for any embedded application. BLE 5 Click based on the PAN1760A, a module from Panasonic. The Click board\u2122 with small Bluetooth Low Energy module for easy integration of Bluetooth Low Energy connectivity (BLE) into various electronic devices. Our board is coming with module already pre programmed for AT command mode and can be controlled over UART interface, in case you need this module to work in Host or Stand-Alone mode a new firmware needs to be applied. Given its features, this Click can be used for health, sports, and wellness devices as well as Industrial, home, and building automation; and smart phone, tablet, and PC accessories.<\/p>\n\n
BLE 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.<\/p>\n\n
The BLE 5 Click is a Click board\u2122 based on the PAN1760A, a module from Panasonic that has some impressive features including the fact that it is Bluetooth 4.2 low energy support with ARM Cortex-M0 processor with Single Wire Debug (SWI) interface. The Click board\u2122 can either be operated in AT-Command or Host mode for very simple integration of Bluetooth connectivity into existing products, or in Stand-Alone mode.<\/p>\n\n
The BLE 5 Click in AT-Command or Host mode Click board\u2122 Besides the commonly used UART RX, TX, RTS, and CTS, BLE 5 Click has also WP0 and WP1 pins, which are routed to the PWM and AN pins of the mikroBUS\u2122 socket, respectively. The PAN1760A modul contains internal antenna with receiver sensitivity -93 dBm, and the BLE 5 Click board\u2122 also features an SMA connector so it can be equipped with the appropriate 2.4 GHz antenna.<\/p>\n\n
The Click board\u2122 Stand-Alone mode, with 256 kB flash memory and 83 kB RAM for user application, the BLE 5 Click can be used for many applications without the need for an external processor, saving cost, complexity, and space. Peak power consumption of only 3.6 mA in Tx and Rx mode allows advanced wireless functionalities in IoT, medical, and industrial applications without compromising battery life.<\/p>\n\n
The BLE 5 Click is equipped with the USB - micro B connector. It allows the module to be powered and configured by a personal computer. The CP2102N IC is a highly integrated USB to UART interface, from Silicon Labs. This IC adds USB to UART communication for embedded applications, registering itself as the virtual COM port, once the required drivers are installed. Besides the highly integrated USB to UART interface IC, this Click board\u2122 is equipped with the additional ESD protection for the USB port, as well as the required signalization LEDs (RX, TX, power LED).<\/p>\n\n
The BLE 5 Click is equipped with the I2C controller header, the PAN1760A modul contain I2C bus controller interface. The I2C interface can operate is 3.3V, cannot operate at different voltage from ones other interfaces are operate at. This pins can be used for connecting external I2C peripherals such as sensors to the module.<\/p>\n\n
This Click board\u2122 is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board\u2122 is used with MCUs with logic levels of 5V.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n