"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"195","BOB-00195","Breakout Board CF Compact Flash Cards - Full (Sale)","
Replacement: None. There is no direct replacement for this item. This page is for reference only.
Full breakout board for CompactFlash devices. The boards come fully assembled with socket and PCB without headers. Solder on your own type of connector/orientation for your specific application.
Full breakout board brings all 50 pins to a .1\"" dual row header.
Features:
","**Replacement:** None. There is no direct replacement for this item. This page is for reference only.
Full breakout board for CompactFlash devices. The boards come fully assembled with socket and PCB without headers. Solder on your own type of connector/orientation for your specific application.
Full breakout board brings all 50 pins to a .1\"" dual row header.
**Features:**
* 1.8x3.0\""
","2007-11-13 15:14:32-07","9.95","9.95","","","1","","","","","","8534.00.0095","67mm","83mm","8mm","0.0333lbs","
.
.....,.
.\';,:;;cool,.
\'\'\'...\':loooooooc\'
\':ccl:,.,\'\'\':coooooooo:.
.:oooooddxo;,,\'.,\';coooooool;.
\':ooooooooddxxxoc:\',.,.;:loooooool,.
.\'cooooood0Kxoddxxxxxdo:,,.\'\',,cloooooooc\'
.\'coooooodxk0WM0xxxxxxdlddddlc;,,,\',;coooooooo:.
\'coooooodxkkkkOOOO00xxxdc::odxdddl;;\'\'.,\':loooooool,.
\'coooooodxkOkkkkkOkkkOkxxxxxxo,;loxdddoc;.;\';\':cloooooooc\'
.\'coooooodxkkkkOOOOOOOOOkOXX0kxxxxxxc;cllddddl:,,,,,,:coooooooo:.
.,coooooodxkkkkkOOOOOOOOOOOOOOOKXKOxxxxxxdlc;ldddddlc,;,;\';:loooooool;.
,...;ooodxkkkkkOOOO00KOOOOOOOOOOOOOOKXOkxxxxxxo;;:lddddoc,;\'\'\';;cooooooool,.
\',\',loodO00KKXNNWWMMMMWX0OOOOOOOOOOOOOOOkkxxxxxxdoloclddddl:;\';;;;clooooooooc\'
.;lodKNWWWWWWNNNNNWWWNWNKOOOOOOOOOOOkkOOKKOxxddddocc:lddddol:;:;,;;cloooooool;.
.,l0XXXXXXKXXXXXXNNNNNNWXKKKOOOOOOOOOOOOXX0kxdxxddoc;cdddddocc;:;:,:cloooooool;.
.lk000000OOOOOO0KXXXXXNWWWX0OOOOOOOOOOO0XXOxxxddddl;:lodddolc,:;;,;:looooo,..,.
.;oxxdddddddxxxkOKKXKKXWWKOOOOOOOOOOOOOO0OkxkkOKKdolldddddddc::,;;:;cc:::,,,.
.:oooooddddddxxk00KKKKNNKOOOOOOOOOOOOOkOOOOXWWkkkddddddddddol:;:;:;c::\'.
.,coooooooddddxxkk0KKKXNXKOOOOOOOOOOOOOkkkO0KX0oooddooooddol:::c:,.
.:loooooooddddxxk0KXKXNW0OOOOOOOkkkkO0XNNNKkdoooooooooooocc;.
.,coooooooddddxkO0KXXKOOOOOkkkkkOKXXNX0kkkdddocooooool:..
.:looooooddddxkO0K0OOkkkkkO0KXXX0OkOkkxdl:.;coolc,.
.,coooooodddxxkOkkkkkO0XXXX0Okkooxxlc,,:looc,.
.:looodddxxkkkkO0KXXNKOkOOkx;,;,\':oooc;.
.,cooddxxkO0KXXXOOOkOkkxdc.\':lool;.
.:odxxOXXXKxddOkkxdl,.\'cool:\'.
.,loOX0kkkkkxxdddl:lloc,.
.:okkkxxdddddddoc,.
\'cod:..;dol;.
.,,..\':.
.\'.
","https://www.sparkfun.com/products/195/images.txt","Breakout Boards","0","","",""