×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

DFRobot Light & Motor Driver for Python (V1.0)

Added to your shopping cart

DFRobot Light and Motor Driver for Python (V1.0) features four adjustment methods. These are Python code direct control, PC host computer control, UART communication programming control, and potentiometer manual control. It is used in application scenarios like DC motor speed control and light adjustment. This product supports 5V~24V wide voltage input and has a load capacity of 10A, which can drive a DC motor of about 10W or a LED strip light of about 5 meters.

  • Input Voltage Range
    • 5V~24V
  • Maximum Control Current
    • 10A
  • PWM Duty Ratio Adjustment Range
    • 0~255
  • PWM Frequency Adjustment Range
    • 183Hz ~ 46875Hz
  • Number of PWM Channels
    • 1 channel
  • Start/Stop Button
    • x1
  • Control Mode
    • External potentiometer adjustment
    • UART communication control
    • USB port host computer control
    • Python control
  • USB Interface
    • Type-C
  • UART Interface
    • PH2.0-4P
  • External Potentiometer Interface
    • 2.54-pin header, binding post
  • Mounting Hole Size
    • 30mm x 50mm, diameter 3.1mm
  • PCB Size
    • 37mm x 57mm / 1.46 x 2.24 inches

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.