DFRobot 0.96" 160x80 Color SPI TFT Display

Added to your shopping cart

DFRobot 0.96" 160x80 Color SPI TFT Display employs an edge-to-edge design and offers a 160×80HD 16-bit color display. The display is suitable for wearable projects, mobile devices, and smart home products. It supports the DFRobot GDI display interface and can be conveniently connected to a GDI main-controller with FPC, plug and play, and is easy to wire.

  • Type: TFT Display
  • Diagonal: 0.96 in
  • Display Resolution - Pixels: 160 x 80
  • Interface Type: SPI
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 30 C
  • Operating Supply Voltage: 3.3 V to 5 V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.