×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Siretta SNYPER-LTE+ (USA) Network Signal Analyzer

Added to your shopping cart

Siretta SNYPER-LTE+ (USA) Network Signal Analyzer is a high-performance, multi-language analyzer dedicated to surveying the 4G / LTE and 3G / UMTS North American networks. This analyzer performs three types of surveys: 4G/LTE only, 3G/UMTS only, and a combined 4G and 3G survey. The combined 4G and 3G survey provides multiple results from each network operator in a single survey. Siretta SNYPER-LTE+ analyzer can establish the most suitable operator for the application, evaluate the user's preferred MNO's performance, and determine optimum antenna placement.

  • Interfaces
    • 1 x USB 2.0FS(12MBits/s) for PC interface and for battery charging
    • 1 x SMA female cellular antenna connector
    • Red LED charging indicator
    • Display
      • 2.4" diagonal QVGA 240 x 320 RGB TFT with LED backlight
      • 80° viewing angle
      • 500md/m2 brightness
  • Environmental
    • Dimensions
      • 141mm x 76mm x 36mm (SNYPER)
      • 78mm x 11mm (antenna)
  • Weight
    • -10°C to +50°C operating temperature range
    • Lithium-ion 3.7V, 2000mAh battery
    • 2s warm-up time
      • 200g without antenna
      • 207g with supplied antenna
  • Power Supply
    • 100V to 240V 50/60Hz input ratings
    • 5VDC 2000mA charger O/P
  • Reporting
    • HTML
      • Graphical display ordered by signal strength
      • Listing of advanced cellular parameters
      • Complete summary breakdown for all recorded cells
      • Recorded survey date and time
      • Access to Siretta's mapping portal, CloudSURVEY (registration required)
  • CSV
    • Complete survey breakdown for each recorded cell
    • Listing of advanced cellular parameters

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.