DFRobot TF02-i LiDAR Laser Range Sensor (40m)

Added to your shopping cart

DFRobot TF02-i LiDAR Laser Range Sensor (40m) is an industrial-grade medium-range distance sensor. Its maximum detection range can reach up to 40m and it has an adjustable frame rate with a maximum of 1KHz. This rangefinder has a PC/ABS/PMMA enclosure with IP65 water and dust resistance. It supports a wide range of input voltages (7-30V) with reverse protection to protect the internal circuit and adopts the RS485 communication interface and standard Modbus protocol.

  • Sensing Distance: 40 m
  • Resolution: 1 cm
  • Operating Supply Voltage: 7 V to 30 V
  • Operating Supply Current: 70 mA
  • Interface Type: RS-485
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 60 C
  • Mounting Style: Cable Mount
  • IP Rating: IP65
  • Height: 31.5 mm
  • Length: 69 mm
  • Width: 41.5 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.