Maxtena M9HCT-A-SM Antenna is an active multi-frequency and high-accuracy GNSS antenna. This antenna covers the L1/L2/L5 GPS, Galileo, Beidou, GLONASS bands, and L-band correction services. The M9HCT-A-SM antenna is designed for applications requiring greater accuracy than L1-only antennas can provide. This antenna is built on proprietary Maxtena Helicore® technology providing exceptional pattern control, polarization purity, and high efficiency in a compact form factor. The M9HCT-A-SM antenna features an integrated SMA connector and rugged IP67 automotive grade components. This antenna is ideal for applications requiring minimal integration effort or for retrofitting existing products.
The M9HCT-A-SM antenna is equipped with an O-ring and operates from -40°C to 105°C. Typical applications include autonomous Unmanned Aerial Vehicles (UAVs), GNSS positioning, GNSS timing, sea and land container tracking, fleet management, law enforcement, and public safety.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.