L-Band Quad Helix Antenna

Added to your shopping cart

The QHA.01 L-band quadrifilar helix antenna is a versatile, high-performing passive L-band antenna.

With excellent efficiency of nearly 70%, as well as superior axial ratio over a wide beamwidth, the QHA.01 provides a reliable solution for demanding L-band applications, even without the active front end. This wide-bandwidth antenna works well across a range of frequencies used for satellite navigation and telecommunications, including GPS, GLONASS, Beidou, and 1620 MHz SatCom.

The QHA.01 is ready for outdoor industrial and commercial usage with a UVresistant, IP67 waterproof housing rated for temperatures from -40 to +85°C.

  • Type: Passive Antenna
  • Minimum Frequency: 1561 MHz
  • Maximum Frequency: 1620 MHz
  • Protocol - WiFi - 802.11: -
  • Protocol - Sub GHz: -
  • Mechanical Style: Helical
  • Style: Dome
  • Gain: 1.8 dBi, 1.8 dBi, 1.6 dBi, 1.4 dBi
  • Impedance: 50 Ohms
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 4 Band
  • Mounting Style: Direct / Permanent Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Male
  • Center Frequency: 1575 MHz, 1602 MHz
  • Application: Transmitters, Receivers
  • Length: 120 mm
  • IP Rating: IP67
  • Cable Type: 150 mm LMR195
  • Brand: Taoglas
  • Cable Length: 150 mm
  • Diameter: 92.5 mm
  • Polarization: RHCP

L-Band Quad Helix Antenna Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.