×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

MEAN WELL UHP-1500-HV High-Voltage Power Supply - 230V

Added to your shopping cart

UHP-1500 series is a 1500W single-output slim type power supply with 1U 41mm of low profile design. Adopting the full range 90~264VAC input, the entire series provides an output voltage line of 115V/230V and 380V. In addition to the high efficiency up to 95.5%, that the whole series operates from -30℃ ~ 70℃ under air convection without fan. UHP-1500 has the complete protection functions and 5G anti-vibration capability; It is complied with the international safety regulations such as TUV BS EN/EN62368-1, UL62368-1, and the design refers to BS EN/EN61558-1 and BS EN/EN60335-1. UHP-1500 series serves as a high performance power supply solution for various industrial and DC centralized bus applications.

  • Number of Outputs: 1 Output
  • Output Power: 1.051 kW
  • Output Voltage-Channel 1: 230 V
  • Minimum Operating Temperature: - 30 C
  • Maximum Operating Temperature: + 70 C
  • Mounting Style: Chassis
  • Length: 290 mm
  • Width: 140 mm
  • Height: 41 mm
  • Series: UHP-1500-HV
  • Brand: MEAN WELL
  • Input Voltage: 90 VAC to 264 VAC, 250 VDC to 370 VDC
  • Unit Weight: 5.534 lbs
  • MFG #: UHP-1500-230

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.