868MHz Ultracompact Whip Antenna - SMA

Added to your shopping cart

The ANT-868-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications including LoRaWAN® and Sigfox®, IoT, remote controls, and ISM band applications in the 862 MHz to 876 MHz range.

The ANT-868-NUB-SMA is a rugged monopole antenna with a length of less than 20 mm. The ANT-868-NUB-SMA may be used with metallic and non-metallic enclosures. The antenna connects using an SMA plug (male pin) connector.

  • Minimum Frequency: 862 MHz
  • Maximum Frequency: 876 MHz
  • Gain: 4.2 dB
  • Power Rating: 25 W
  • Center Frequency: 868 MHz
  • MFG #: ANT-868-NUB-SMA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.