915MHz Ultracompact Whip Antenna - SMA

Added to your shopping cart

The ANT-915-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications including LoRaWAN®, IoT, remote controls, and ISM band applications in the 902 MHz to 930 MHz range.

The ANT-915-NUB-SMA is a rugged monopole antenna with a length of less than 18 mm. The ANT-915-NUB-SMA may be used with metallic and non-metallic enclosures. The antenna connects using an SMA plug (male pin) connector.

  • Minimum Frequency: 902 MHz
  • Maximum Frequency: 930 MHz
  • Gain: 3.9 dB
  • VSWR: 2.6
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 105 C
  • Number of Bands: 1 Band
  • Center Frequency: 915 MHz

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.