{"id":19615,"sku":"TOL-19615","name":"MIKROE Charger 12 Click","description":"
Charger 12 Click is a single lithium-ion (Li+) cell or three-cell NiMH\/NiCd battery charger. This Click can be used for Low-Cost Li-Ion battery chargers, or Power Tools, toys, backup energy storage solutions, etc. Charger 12 Click is based on MAX1501 controller which has some extra features enabling charging without too much hassle. This Click board\u2122 has charging current control which uses SPI interface through MCP4161 IC, which is an 8-bit digital potentiometer. On the board, there is a Power LED and two extra LED\u2019s which can be used for charging indications.<\/p>\n\n
Charger 12 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.<\/p>\n\n
As a Lithium Ion batteries require a very accurate current and voltage for charging, Charger 12 Click can be a perfect solution for such a task. Charger 12 Click is equipped with a highly integrated Li-Ion battery charger, supporting intelligent, constant-current, constant voltage (CCCV), temperature-regulated battery charger charges a single lithium-ion (Li+) cell or three-cell NiMH\/NiCd batteries. This Click has a charging current control IC over SPI interface which ensures perfect and efficient charging. Charger 12 Click can be used as a part of the power supply and distribution system in many applications: different kinds of handheld appliances, portable media players, portable audio players, and other general-purpose battery-operated electronic devices.<\/p>\n\n
Charger 12 Click is based on the MAX1501 - highly Integrated, linear battery charger with thermal regulation for portable applications, from Maxim Integrated. MAX1501 is an efficient Lithium ion battery charger, thanks to Microprocessor-Controlled specific charge algorithms for Li-Ion batteries to achieve optimal capacity and safety in shortest charging time possible. Along with its small physical size, the low number of external components makes this IC ideally suitable for various applications. The 4.2V factory preset reference voltage simplifies design. The fast charge constant current is set by a digital potentiometer. On this Click it is MCP4161 \u2013 an 8-bit digital potentiometer from Microchip, with external 1.5K\u2126 resistor in series. Thanks to proprietary programmable die temperature regulation, MAX1501 can limit the charge current based on the temperature during high power or high ambient conditions. This thermal regulation optimizes the charge cycle time while maintaining device reliability.<\/p>\n\n
The MAX1501 IC is designed with reliability in mind: the IC prevents draining the battery below the critical level, protects it from overheating (if thermistor is used), offers prequel charging (for deeply depleted batteries), features an overvoltage protection, charging status monitoring and so on. The Click board\u2122 itself is equipped with a set of indicators used to monitor both charging process and power distribution.<\/p>\n\n
The digital potentiometer on Charger 12 Click is MCP4161 which offers a wide range of product offerings using a SPI interface. WiperLock technology allows application-specific calibration settings to be secured in EEPROM. This digital pot is tied with charger IC over its wiper (P0W) pin. By assigning values on MCP4161 from 0 to 10 kilo ohms battery charging can be controlled. As there is a 1.5K resistor in series it can never be 0 ohms on MAX1501 chargers PROG pin. However, maximum resistance cannot exceed 11.5 kiloohms. Fast charging can be regulated with 10K on PROG pin to get 130 mA. To get 1000 mA digital potentiometer needs to go down to 0 ohm, along with external resistor, which makes 1,5 K. Communication with digital potentiometer on this Click and that way controlling the charger is done through SPI interface.<\/p>\n\n
On the left side of the Click board\u2122 is an input screw terminal with corresponding markings, where the recommended external voltage of 6V can be applied. The left screw terminal is reserved for a Lithium Iron Phosphate battery with GND and VBAT+ markings. When connected to power source, the green PWR LED will indicate it. Red LED1 and green LED2 can be used for visual charge monitoring. As those two LEDs are multipurpose, they can be used for various things.<\/p>\n\n
The voltage range which can be used to power up the BATT-MON Click, allows for it to work with both 3.3V and 5V capable MCUs. It can be selected by soldering a small SMD jumper, labeled as VCC SEL to the correct position.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n