Digilent Analog Discovery Studio

Added to your shopping cart

Digilent Analog Discovery Studio is a fully-functional portable test and measurement device. The Studio turns any cross-functional space into a pop-up electronics laboratory. It's equipped with 13 instruments including an Oscilloscope, Logic Analyzer, Spectrum Analyzer, Waveform Generator, and more. The Analog Discovery Studio provides an entire stack of benchtop instruments with a convenient breadboardable interface, perfect for enabling circuit designs. It has a durable enclosure that measures 1.25x9.25x7.5" and fits on a bench, desktop, or backpack. Access the Oscilloscope and Waveform Generators via breadboardable MTE cables, or industry standard BNC cables.

The Logic Analyzer, Pattern Generator, and Triggers can also be accessed via MTE cables. Circuits or designs can be built on the included, magnetically connected Breadboard Canvas. It can be conveniently swapped out or removed for transit, making the transition from working in the lab to working at home seamless. The Breadboard Canvas includes power supply outputs controlled by physical switches, common I/O built-in, and a large breadboardable surface.

  • Analog Inputs:

    • Used in the Oscilloscope, Network Analyzer, Spectrum Analyzer, Voltmeter, Impedance Analyzer, and Data Logger
    • Two analog input channels, accessible through BNC or MTE connectors
    • Channel type: differential (with MTE) or single-ended (with BNC)
    • Analog bandwidth with BNC cables: 30+ MHz @ 3dB
    • Analog bandwidth with MTE cables: 9MHz @ 3dB
    • Input range ±25V (±50V diff)
    • Input protected to ±50V
    • 14-bit resolution
  • Analog Outputs:

    • Used in the Waveform Generator and Network Analyzer
    • Two arbitrary waveform generator channels, accessible through BNC or MTE connectors
    • AC amplitude (max): ±5V
    • Analog bandwidth (BNC or MTE connectors: 8MHz @ 3dB
  • Digital Inputs and Outputs:

    • Used in the Logic Analyzer, Pattern Generator, Protocol Analyzer, and Digital I/O
    • Channels: 16
    • Input logic standard: LVCMOS (1.8/3.3V, 5V tolerant)
    • Output logic standard: LVCMOS (3.3V, 12mA)
  • Power Supplies:

    • 12 volt supply: 12V ±5%; 0.2 Amps max
    • -12 volt supply: -12V ±5%, 0.2 Amps max
    • 5 volt supply: 5.0V ±5%; 1.0 Amps max
    • 3.3 volt supply: 3.3V ±5%; 1.0 Amps max
    • V+ and V- rails: 1V to 5V (V+), and -1V to -5V (V-)
      • Maximum power output: 2.1W for each supply
      • Maximum current output: 700mA for each supply
  • Software Compatibility:

    • Digilent Waveforms
    • Digilent Waveforms Software Development Kit (SDK) for more advanced users who require building applications or automated test, The WaveForms SDK provides libraries and examples for creating custom application in Python, C++, C#, and Visual Basic.
    • Additional 3rd party toolbox support, examples, and documentation is available for MATLAB and LabVIEW from MathWorks and National Instruments, respectively. Perfect for comparing simulation and actual results.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.