×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

DFRobot Universal DC Adapter Kit

Added to your shopping cart

DFRobot Universal DC Adapter Kit is compatible with all kinds of universal 2.5mm DC male plugs and can be used to supply power. This adapter kit utilizes the inline plug connection method and is useful for conversion between power DC interfaces. Typical applications include laptops, stereos, displays, and screens.

Compatible with all kinds of universal 2.5mm DC male plugs.

  • Application:
    • Conversion between power DC interfaces
  • 5.5mm x 2.1mm (0.22" x 0.08") dimensions
  • Jack Life:
    • ≥10000 times
  • Material:
    • PVC material + Copper conductor
  • Connection method:
    • Inline plug
  • Color:
    • Black

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.