{"id":19717,"sku":"CAB-19717","name":"Fast Charging USB C to C Cable with LCD - 4ft (100W)","description":"
Charging or powering your USB Type C device can be daunting. Finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 4ft long USB Type C to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (100W, the maximum for USB C PD Spec) can be seen on an LCD screen built into the USB Type C connector. It provides high current (5A), fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n