"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"19721","TOL-19721","PCBite Kit (Large Base Plate)","
The PCBite Kit is a great addition to any workstation. Give your arms a rest! This kit comes with a magnetic base plate (297mm x 210mm), and four PCB holders. The magnetic base keeps the PCB holders in place while allowing you to keep both hands free to work. This is ideal for clamping PCBs for soldering, desoldering, or rework.
Includes:
- 4x PCBite holder
- 1x Large Base Plate
- 1x Set of yellow insulation washers
- 1x Micro fiber cloth
Features:
- Base Plate size: 297mm x 210mm
- Magnetic Base
Documents:
Videos
","The PCBite Kit is a great addition to any workstation. Give your arms a rest! This kit comes with a magnetic base plate (297mm x 210mm), and four PCB holders. The magnetic base keeps the PCB holders in place while allowing you to keep both hands free to work. This is ideal for clamping PCBs for soldering, desoldering, or rework.
**Includes:**
* 4x PCBite holder
* 1x Large Base Plate
* 1x Set of yellow insulation washers
* 1x Micro fiber cloth
**Features:**
* Base Plate size: 297mm x 210mm
* Magnetic Base
**Documents:**
* [User Manual](https://cdn.sparkfun.com/assets/3/3/4/a/d/19721_PCBite_Kit__Large_Base_Plate_.pdf)
**Videos**
","2022-05-12 15:35:16.705471-06","72.95","72.95","","","","","","","","","8205.59.5510","320mm","227mm","30mm","1.0912lbs","
.:c.
c0Kl ;kk, ..
;0Xx c0Xl c0Ko coc
c0XK. cKXd lKXx .kKO.
okKKl kKX0\' oKXk \'0KK.
lx0Kx... .OxKK: .OKX0, lKXK,
\';,\'.. .:ll,.....kkKKl... \'0xKK; OOKO:
dKXXXXXXK0kxdlc:;\'. . ..,. ..xk0O;.....Ox0O:
\'OXXXXXXXXXXXXXXXXXXkOK00Okdoc.,\'... .coxo.
lKXXXXXXXXXXXXXXXXXXXK0X0XXXXXKOX0KXXXK0dco:c:,\'..
\'OKXXXXXXXXXXXXXXXXXXXXKOKOXXXXXX0X0KXXXXXK0X0XXXXXXOkOoxxdoc:;,\'...
oKXXXXXXXXXXXXXXXXXXXXXXXKXXXXXXXXOKOKXXXXXKKX0XXXXXXKKKOXXXXXXXXXXXXXKOkx:
\'OXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK0XOXXXXXXKKKOXXXXXXXXXXXXXXXXK\'
lKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK0XOXXXXXXXXXXXXXXXXl
\'OXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXO
oKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK.
\'OXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXl
lKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXO
\'OKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK\'
oKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXl
.xKKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXO
..,;cldkOKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK\'
..\';:ldxO0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXo
..\';:loxO0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXO
..\';cldkOKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK\'
..,:coxk0KXXXXXXXXXXXXXXXXXXXXXXXl
..\';:ldxO0KXXXXXXXXXXXO
..\';cldxOOk.
","https://www.sparkfun.com/products/19721/images.txt","Third Hands","0","","https://www.youtube.com/watch?time_continue=1&v=XlcCwIrzBt4","14672,
11784,
19944,
14734,
10243,
10326,
10242,
9317,
17235,
9507"