{"id":19728,"sku":"SEN-19728","name":"Nicla Vision","description":"
Nicla Vision allows you to build your next smart project. Ever wanted an automated house? Or a smart garden? Well, now it\u2019s easy with the Arduino IoT Cloud compatible boards. It means: you can connect devices, visualize data, control and share your projects from anywhere in the world. Whether you\u2019re a beginner or a pro, we have a wide range of plans to make sure you get the features you need.<\/p>\n\n
Nicla Vision combines a powerful STM32H747AII6 Dual ARM\u00ae Cortex\u00ae M7\/M4 IC processor with a 2MP color camera that supports TinyML, as well as a smart 6-axis motion sensor, integrated microphone and distance sensor.<\/p>\n\n
You can easily include it into any project because it\u2019s designed to be compatible with all Arduino Portenta and MKR products, fully integrates with OpenMV, supports MicroPython and also offers both WiFi and Bluetooth\u00ae Low Energy connectivity. It\u2019s so compact \u2013 with its 22.86 x 22.86 mm form factor \u2013 it can physically fit into most scenarios, and requires so little energy it can be powered by battery for standalone applications.<\/p>\n\n
All of this makes Nicla Vision the ideal solution to develop or prototype with on-device image processing and machine vision at the edge, for asset tracking, object recognition, predictive maintenance and more \u2013 easier and faster than ever. Train it to spot details, so you can focus on the big picture.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n
\n
\n
\n