Compatible with the Shapeoko HDZ<\/li>\n<\/ul>\n\nIncludes:<\/strong><\/p>\n\n\n- 2 x M6 40mm (Mounting top)<\/li>\n
- 2 x M5 40mm (Mounting bottom)<\/li>\n
- 2 x M6 30mm ( for spindle clamping)<\/li>\n
- 1 x m6 16mm grub (note this is used to open the mount, when spindle is fitted it should be removed)<\/li>\n<\/ul>","description_markdown":"If you've got our Shapeoko HDZ upgrade and want a more robust mount for your Carbide Compact Router, Makita Router, or any other 65MM spindle, this is for you. \r\n\r\nIt's a custom made, precision machined, aluminum mount unlike any other.\r\n\r\nImportant information:\r\n\r\n* Only works for 65mm diameter spindles\r\n* Compatible with the Shapeoko HDZ\n\n**Includes:**\n\n* 2 x M6 40mm (Mounting top)\r\n* 2 x M5 40mm (Mounting bottom)\r\n* 2 x M6 30mm ( for spindle clamping)\r\n* 1 x m6 16mm grub (note this is used to open the mount, when spindle is fitted it should be removed)\n\n","date_published":"2022-04-28 10:46:14.703792-06","price":80,"qty_price":{"1":80,"25":76,"100":72},"in_stock":true,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8205.70.0060","pack_length":"80mm","pack_width":"50mm","pack_height":"25mm","packed_weight":"1.5000lbs","ascii_art":"\n\n\n\n\n\n\n\n\n ..\n .:xkkxl;.\n ,okkkkkkkkkkd;..\n 'lkkkkkkkkkkO0KOkkkxl;.\n .cxkkkkkkkkkk0KKOkkkkkkkkkko:\n .:xkkkkkkkkkkOKKOkkkkkkkkkkkOKXKx.\n .:dkkkkkkkkkkOKKKkkkkkkkkkkkkkkKMMMW0;\n 'cxkkkkkkkkkkkOKKOkkkkkkkkkkkkkO0OONXX00xl\n ;oxxxxkkkkkkkkkkkNkxxxkkkkkkkkkkkkNMMX0XKkdlxx.\n .xxxxxxxxkOOOOkkkkKOkkxxxxxkkONMWN00NKkdxO0Okkkk:\n dxxxxxx0XNXXK00OOOkkkkkkkkkkOMWWWWKk0Oxkkkkkkkkko.\n :xxxxxKNNNXKK00OOOOkkdxkkkkkk0NKOxxlkkkkkkkkkkkkkx'\n .lxxxxxXNNXXK000OOOOOOx';xkkkkOOKKOxokkkkkkkkkkkkkkx\n .oKNxxxxxXXXXKK000OOOOOOkk; ,dkkkkOkkkkkkkkkkkkkkkkkdo\n 'xxkkxxxx0XXKKK0000OOOOOOOOd. :kkkkOkkkkkkkkkkkkkkkxdc\n dxxxxxxxxKXKKKK0000OOOOOOOOOo..dkkkkOkkkkkkkkkkkkkkx;\n :xxxxxxxxkKKKKK00000OOOOO00000xcdkkkkOkkkkkkkkkkkkkk:\n .xxxxxxkxxk0KK0000000000000000OOOkkkkkOkkkkkkkkkkkkkkl\n dxxxxxkxxxkO0000000000000000OOOOOkkkkkkOkkkOkkOkkkkkkx.\n .lxkkkkkkkkkkOOO0000000000000OOOOkkkkkkkOO00OkOOOkkOOOx\n 'lxkkkkkkkkkkOOOO000000000000OOkkkkkkk0K0OOOO0OOOkxxxl,\n .cxkkkkkkkkkOO00000000KKKKKKOkkkkkk0K0OOO000OxxxkOkx\n .;okkkkkkkkO00KKKKXXXXXXKkkkkkkk0KKKKKKKKkxxxkkxl\n 'lxkkkkkkO00KXXXXXK0kkkkkkkkXXNNNNNNXxxxxxxx;\n .cxkkkkkkkkkOkkkkkkkkkkkONNXKKKXXXxxxxxxx'\n .:dkkkkkkkkkkkkkkkkkkOXXXMMWKKOxxxxxxk.\n .;okkkkkkkkkkkkkkkkkOOKXKOkxxkkkkko\n 'cxkkkkkkkkkkkkkkkkkkkkkkkkkx,\n .:dkkkkkkkkkkkkOkkkkkkkk:\n .,lkkkkkkkkkkkkkkkkl.\n 'lxkkkkkkkkkko.\n .:dkkkkkd'\n .;od,\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/19757\/images.txt","categories":[{"413":"CNC Accessories"},{"292":"Carbide 3D"}],"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount.jpeg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount.jpeg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount.jpeg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount.jpeg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount_2_.jpeg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount_2_.jpeg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount_2_.jpeg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/9\/4\/5\/9\/19757_-_Shapeoko_HD_65mm_Spindle_Mount_2_.jpeg"}],"related_products":[19755,19758,19759]}