Use the Engrave toolpath in Carbide Create Pro to generate outline and fill toolpaths for drag engraving.<\/li>\n<\/ul>\n\nWhat materials will MC Etcher work with?<\/strong><\/p>\n\n\n- Plastics like acrylic, plexiglass, and polycarbonate<\/li>\n
- Metals like aluminum, brass, or stainless steel<\/li>\n
- Glass, porcelain, and ceramics<\/li>\n
- Stone tile, like granite and marble<\/li>\n<\/ul>\n\n
Note:<\/strong> The life of MC Etcher will vary depending on the materials that it's asked to engrave. For instance, softer materials, like plastics, cause very little wear while harder materials, like glass and stone, can cause much higher wear.<\/p>\n\nIf you are using MC Etcher to engrave hard materials, it's worth doing a test to find the minimum toolpath density (or the maximum stepover) that will give you the look that you're trying to achieve. This will help extend the life of MC Etcher as much as possible.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n- Individual 120-degree tip<\/li>\n
- 1\/4\" Shank<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Carbide Create<\/a><\/li>\n<\/ul>","description_markdown":"MC Etcher is a diamond drag bit. It is perfect for fine line engraving on composites, metals, and glass. MC Etcher drags a diamond-coated, spring-loaded tip over the surface of your material to create an etched or engraved pattern, it does not cut with flutes like a normal endmill.\r\n\r\n**IMPORTANT:** The drag engravers are not meant to rotate so the spindle needs to be turned off when using MC Etcher.\r\n\r\nShips in a reusable storage tube.\r\n\r\n**90 Degree or 120 degree tip?**\r\n\r\nThe 90-degree tip has better penetration in very hard or anodized materials.\r\n\r\nThe 120 deg tip provides slightly wider lines in softer materials such as fiberboard but has less penetration in harder materials.\r\n\r\n**Recommended Diamond Drag Bit Speeds and Feeds**\r\n\r\nWe've tried the MC Etcher with a variety of materials and we don't find a lot of difference between the speeds and feeds that work for each material. We recommend these as a starting point:\r\n\r\n* Feedrate: 60 in\/min\r\n* Plungerate: 30 in\/min\r\n* Cut Depth \/ Compression: .015\"\r\n\r\n**Drag Bit Toolpaths**\r\n\r\nYou have a couple of options to generate a toolpath for a drag engraver:\r\n\r\n* Use [Carbide Create](https:\/\/carbide3d.com\/carbidecreate\/), or any other 2D CAM program, to generate contour toolpaths and pocket toolpaths with an RPM of zero (or leave your spindle turned off).\r\n* Use the Engrave toolpath in Carbide Create Pro to generate outline and fill toolpaths for drag engraving.\r\n\r\n**What materials will MC Etcher work with?**\r\n\r\n* Plastics like acrylic, plexiglass, and polycarbonate\r\n* Metals like aluminum, brass, or stainless steel\r\n* Glass, porcelain, and ceramics\r\n* Stone tile, like granite and marble\r\n\r\n**Note:** The life of MC Etcher will vary depending on the materials that it's asked to engrave. For instance, softer materials, like plastics, cause very little wear while harder materials, like glass and stone, can cause much higher wear.\r\n\r\nIf you are using MC Etcher to engrave hard materials, it's worth doing a test to find the minimum toolpath density (or the maximum stepover) that will give you the look that you're trying to achieve. This will help extend the life of MC Etcher as much as possible.\n\n**Features:**\n\n* Individual 120-degree tip\r\n* 1\/4\" Shank\n\n**Documents:**\n\n* [Carbide Create](https:\/\/carbide3d.com\/carbidecreate\/)\n\n","date_published":"2022-04-28 10:47:26.305928-06","price":40,"qty_price":{"1":40,"25":38,"100":36},"in_stock":true,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8465.92.0091","pack_length":"84mm","pack_width":"22mm","pack_height":"22mm","packed_weight":"0.3000lbs","ascii_art":" clookddldc\n clooOddldc\n clookxdldc\n coookxdld:\n :oookxdld:\n :oookxdld:\n :oookxdld:\n :oookddld:\n :oookxdld:\n :oookxdld:\n :oookddld:\n :oooOxdld:\n ;oloOxdld:\n ;oooOddod:\n ;lookddld;\n ;llokdold;\n ;llokdold;\n ;lllkdood;\n ;lllkdood;\n ;lllkdood;\n ,lllkdood;\n ,ldkKOkod;\n ,dxxN00xd;\n ,oxkKOOdd;\n ,lloOxoox;\n ,llokdolx,\n ,llokxdox,\n ,lloOxdox,\n ,llokdolx;\n ,llokdook;\n 'lloxdook,\n 'lloxdolk,\n .:lxdoc'\n ,oxxx:\n ,lddx;\n ,lddx;\n .;lc;.\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/19761\/images.txt","categories":[{"413":"CNC Accessories"},{"292":"Carbide 3D"}],"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree_.jpeg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree_.jpeg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree_.jpeg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree_.jpeg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree__2_.jpeg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree__2_.jpeg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree__2_.jpeg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/9\/4\/6\/3\/19761_-_MC_Etcher_-_Diamond_Drag_Bit__120_Degree__2_.jpeg"}],"related_products":[15953,14814,14817,14818,14845,14849,14850,14851,14852,14853,14854,14855,14856,14857,14858,14859,15949,15950,15952,15954,15955,19745,19744,19743]}