"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"19767","TOL-19767","Essentials #205E .25in. Flat Cutter (Qty 2)","
These flat mills are perfect for roughing or machining flat or prismatic parts. You\'ll get a pack of two (2) of these cutters.
Features:
- Cutting Diameter: .25\""
- Cutting Length: .1\""
- Shank Diameter: .25\""
- 2 Flutes
","These flat mills are perfect for roughing or machining flat or prismatic parts. You\'ll get a pack of two (2) of these cutters.
**Features:**
* Cutting Diameter: .25\""
* Cutting Length: .1\""
* Shank Diameter: .25\""
* 2 Flutes
","2022-04-28 12:18:40.150885-06","20","201918","1","","","","","","","","8465.92.0091","45mm","25mm","20mm","0.3000lbs","
.:dl;;cc.
.;co0xl
;lkkx\'
.,lkOx.
.;dOxd,
.:ddkk,
\':okKkc
,ldO0xd.
lllk0xd.
\'o:ckO0d.
\'c;lOXKx.
;,oOK0d.
;lO0kc
,cOOk.
.\'dOOx\'
:dxxk\'
.cox0O;
,lk0K0o
;O00KKx\'
;0000Ox\'
\'x0Oxdo.
\'cO00ol.
\':OX0oc.
\':OXOl:.
\':OX0oc.
\':kX0dc
\':kK0d;
\':xKOl,
\':kKkc,
\':kKkl;
,cxKkl;
\':dKOl,
\':dKkl;
\':oOkl;
\'cokxl;
,coddl;
,coddl;
,coxdl;
\'codoc;
\':oddoc
,:odolc.
.\':odol:.","https://www.sparkfun.com/products/19767/images.txt","CNC Accessories,
Carbide 3D","","14814,
14817,
14818,
14845,
14849,
14850,
14851,
14852,
14853,
14854,
14855,
14856,
14857,
14858,
14859,
15949,
15950,
15952,
15953,
15954,
15955,
19761,
19762,
19763",""