"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"19798","PRT-19798","Richlite Sheet","
Richlite is an incredibly durable, extremely versatile, and highly sustainable material made from resin-infused paper. This material works similar to a dense hardwood and can be easily milled, sanded, routed, and joined making it great for our woodworkers! Richlite is water-resistant, extraordinarily dense and durable, and has a natural appeal due to its paper construction. Because it is without voids, it is an ideal machinable material for drilling, tapping, tooling, and making complex patterns.
Features:
- Cut to 13.5\"" x 11.75\""; sold individually
- 5/16\"" nominal thickness
- Handmade from many layers of high-quality custom craft paper from 100% recycled products
- Composed of approximately 65% FSCĀ®-certified or recycled paper content and 35% phenolic resin
","Richlite is an incredibly durable, extremely versatile, and highly sustainable material made from resin-infused paper. This material works similar to a dense hardwood and can be easily milled, sanded, routed, and joined making it great for our woodworkers! Richlite is water-resistant, extraordinarily dense and durable, and has a natural appeal due to its paper construction. Because it is without voids, it is an ideal machinable material for drilling, tapping, tooling, and making complex patterns.
**Features:**
* Cut to 13.5\"" x 11.75\""; sold individually
* 5/16\"" nominal thickness
* Handmade from many layers of high-quality custom craft paper from 100% recycled products
* Composed of approximately 65% FSCĀ®-certified or recycled paper content and 35% phenolic resin
","2022-04-28 11:03:16.96995-06","32","3230.428.8","1","","","","","","","","3920.51.5050","350mm","300mm","50mm","2.0000lbs","
.\',.
.,cokOOOOOxl;.
.,cdkOOOOOOOOOOOOOOOdc,.
.;ldOOOOOOOOOOOOOOOOOOOOOOOOOko;.
.;lxOOOOOOOOOOOOOOOOOOOOOOOO000000000OOxc,.
.\':lxOOOOOOOOOOOOOOOOOOOOOOOOOOO00000000000000000Odc,.
.,cokOOOOOOOOOOOOOOOOOOOOOOOOOO0000000000000000000000000000Oo:.
.,cdkOOOOOOOOOOOOOOOOOOOOOOOOOOOO000000000000000000000000000000000000xc,.
.,cdkOOOOOOOOOOOOOOOOOOOOOOOOOOOOO000000000000000000000000000000000000000000KKOo:.
.\';lxOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO000000000000000000000000000000000000000KKKKKKKKKKK0xl.
\'xOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0000O000000000000000000000000000000000000000KKKKKKKKKKKKK0Od;
,okOOOOOOOOOOOOOOOOOO0O000000000000000000000000000000000000000000000000KKKKKKKKKKKK0ko,.
.:xkOOOOOOO0000O000000000000000000000000000000000000000000000000000KKKKKKKKKKKOkl,.
\'lkO000000000000000000000000000000000000000000000000000000000000KKKKKKK0Oxc\'.
.,okO00000000000000000000000000000000000000000000000K00KKKKKKKKKKK0ko;.
.;dk000000000000000000000000000000000000000000KKKKKKKKKKKKKKOxl\'.
.cxO0000000000000000000000000000000000000KKKKKKKKKKKKKOxc\'.
,ok000000000000000000000000000000000KKKKKKKKKKK0kd:.
.;dO0000000000000000000000000000KKKKKKKKKKOko,.
.cxO00000000000000KKKKKKKKKKKKKKKKK0Oxc\'.
,ok000K000KKKKKKKKKKKKKKKKKKK0Ox:.
.:xO00KKKKKKKKKKKKKKKKKK0kd;.
\'lk0KKKKKKKKKKKKKK0ko;.
.,oO0KKKKKKKKOkl,.
.:xOKK0Od:.
\'co;.
","https://www.sparkfun.com/products/19798/images.txt","CNC Accessories,
Carbide 3D","","18452,
18455,
18456,
19738,
19739,
19740,
19741,
19742,
19743,
19744,
19745,
19733,
19734,
19735,
14792,
14793,
14794,
14904,
14903,
14974,
14975,
14976,
19770,
18451",""