"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "19870","SEN-19870","MIKROE Button PLAY Click","
Button PLAY Click is a very interesting interactive gadget on a Click board™. It is an integrated capacitive touch sensor display in the form of a button. By utilizing an advanced capacitive touch sensing technology, the CTHS15CIC05ARROW sensor can successfully replace the traditional mechanical button, allowing very simplified yet reliable user interfaces to be developed. Besides the touch detection, this sensor also features a green arrow icon with backlight, which makes the Click board™ very useful for building various stylized and visually appealing interfaces.
Button PLAY Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
Featuring an advanced integrated touch sensor IC placed in a robust housing, able to sense the touch even when the hands are wet or when certain types of gloves are used, Button PLAY Click represents an ideal solution for the development of interfaces for public gaming consoles and slot machines, media players, interfaces for various home appliances and other consumer equipment, and similar applications that can benefit from using a durable touch sensor in an attractive enclosure.
Button PLAY Click is equipped with the CTHS15CIC05ARROW, a capacitive touch sensor display, by VCC (Visual Communications Company). This sensor is an all-in-one solution, an providing a capacitive touch sensing in an appealing housing, with the backlit arrow icon on the top. There is a minimum number of pins used on this device: only four pins are exposed to the user. Besides the power supply pins (VCC and GND), two more pins are used. The touch detection is indicated by a HIGH logic level on the OUT pin of the CTHS15CIC05ARROW sensor, while the IN pin is used as the power supply for two internal LEDs, which are connected in the common cathode configuration. The forward voltage of the LEDs is 3.2V typically. The OUT pin of the sensor is routed to the INT pin of the mikroBUS™, while the IN pin of the sensor is routed to the PWM pin of the mikroBUS™.
The arrow icon on the top of the touch sensor is visible even when the backlight is off, thanks to the LEXAN™ polycarbonate film with an inverse print of the icon, placed on a top of the sensor. When the internal LEDs are turned ON, the light will pass through the translucent arrow icon, resulting in a uniformly lit arrow icon. An interesting lighting effect can be designed when touched, by applying a PWM signal to the IN pin.
The sensor IC, along with the sensing pad and two integrated LEDs, is enclosed in a small square casing, measuring 15mm by 15mm by 11mm. It forms a compact and robust touch button, which has many advantages over a mechanical button: it is not subject to wear since there are no moving parts, it does not exhibit any bouncing or chattering effect, it is durable and resistant to weather elements, etc. However, it can’t be used to close an electrical circuit, only to produce a logic signal, which is translated to appropriate action by the host MCU.
The sensor can be operated even with wet hands or while using certain types of gloves. The touch sensor can also be placed behind a clear glass or a plastic layer such as polycarbonate or acrylic, up to 3mm thick. Although the sensor will perform self-calibration after being powered, it is best to test its functionality in these cases, if the position is going to be fixed.
Features:
Documents:
","Button PLAY Click is a very interesting interactive gadget on a Click board™. It is an integrated capacitive touch sensor display in the form of a button. By utilizing an advanced capacitive touch sensing technology, the CTHS15CIC05ARROW sensor can successfully replace the traditional mechanical button, allowing very simplified yet reliable user interfaces to be developed. Besides the touch detection, this sensor also features a green arrow icon with backlight, which makes the Click board™ very useful for building various stylized and visually appealing interfaces. Button PLAY Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. Featuring an advanced integrated touch sensor IC placed in a robust housing, able to sense the touch even when the hands are wet or when certain types of gloves are used, Button PLAY Click represents an ideal solution for the development of interfaces for public gaming consoles and slot machines, media players, interfaces for various home appliances and other consumer equipment, and similar applications that can benefit from using a durable touch sensor in an attractive enclosure. Button PLAY Click is equipped with the CTHS15CIC05ARROW, a capacitive touch sensor display, by VCC (Visual Communications Company). This sensor is an all-in-one solution, an providing a capacitive touch sensing in an appealing housing, with the backlit arrow icon on the top. There is a minimum number of pins used on this device: only four pins are exposed to the user. Besides the power supply pins (VCC and GND), two more pins are used. The touch detection is indicated by a HIGH logic level on the OUT pin of the CTHS15CIC05ARROW sensor, while the IN pin is used as the power supply for two internal LEDs, which are connected in the common cathode configuration. The forward voltage of the LEDs is 3.2V typically. The OUT pin of the sensor is routed to the INT pin of the mikroBUS™, while the IN pin of the sensor is routed to the PWM pin of the mikroBUS™. The arrow icon on the top of the touch sensor is visible even when the backlight is off, thanks to the LEXAN™ polycarbonate film with an inverse print of the icon, placed on a top of the sensor. When the internal LEDs are turned ON, the light will pass through the translucent arrow icon, resulting in a uniformly lit arrow icon. An interesting lighting effect can be designed when touched, by applying a PWM signal to the IN pin. The sensor IC, along with the sensing pad and two integrated LEDs, is enclosed in a small square casing, measuring 15mm by 15mm by 11mm. It forms a compact and robust touch button, which has many advantages over a mechanical button: it is not subject to wear since there are no moving parts, it does not exhibit any bouncing or chattering effect, it is durable and resistant to weather elements, etc. However, it can’t be used to close an electrical circuit, only to produce a logic signal, which is translated to appropriate action by the host MCU. The sensor can be operated even with wet hands or while using certain types of gloves. The touch sensor can also be placed behind a clear glass or a plastic layer such as polycarbonate or acrylic, up to 3mm thick. Although the sensor will perform self-calibration after being powered, it is best to test its functionality in these cases, if the position is going to be fixed. **Features:** * Interface: GPIO, PWM * Compatibility: mikroBUS™ * Dimensions: 42.9 x 25.4mm * Input Voltage: 3.3V **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/e/1/5/f/e/Schematic-19870-MIKROE_Button_PLAY_Click.pdf) * [CTHS15CIC05Rev2 Datasheet](https://cdn.sparkfun.com/assets/e/6/f/2/f/CTHS15CIC05Rev2.pdf) * [mikroSDK](https://www.mikroe.com/mikrosdk) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/buttonplay) ","2022-05-03 08:00:54.480211-06","20.95","20.9519.918.86","","","1","","","","","","8543709500","46mm","35mm","27mm","0.0520lbs"," ..... .dxxxxxkkkxxddoollcc::;.. ckkxxddooolccc. ...........oddol\'. dNNNNNNNNNNNNN; ,xdooo.. dNNWNWWWNNNNNN: 00xdoo.. oNNNkKNWWWWWNN: 00ddoo.. oNNNdod0NWWNNN: 0Olooo.. lNNNdlood0NNNN: lkoddo.. lNNNxoodkKNNNN: O0odoo.. cNNNxx0NNNNNNNc 0Kkdoo.. cNNNNNNNNNNNNNc OKkdoo.. :NNNNNNNNNNNNNc o0xdoo.. ;KXNNNNNNNNNNNl oxddo.. ...c00KKKd:ccllodddxxkO0OOx.. \'kOOOOOO0OkOOOOOOOO00OOk.. .,okOOOOkoloxOOOOOO00OOk.\',,. .okkOOO0dlxooOOOOOO00d:;,;K0k \':dkOOOO0dklxOOOOOO00dll;:KKx \':dkOOOkOdkodldxOOOO0x;\';:KKO \'ldkOOkoxlkxkkdxdOOOOxxo,cXKx \';dkOOOxxOOOOOOkoOOOOx;\'\';XKO .oxkOOO0kdOOOOOkoOOOOkxl\':XKx \';okOOO00OdkOOOdxOOOOxc;\';XKx .lxkOO000OOxdddxOOOOOxc;\';KKk .:okxodkOOOOOOOOOOOOOxl;\':XKx .;oxoddoOOOOOOOOdoloxxc;\':K0O .odkdddokxxkOkxOdcccdxdc.;KKx ..cxOkxOo.,oOOxxdlc:xd;\'.;K0O .dokOOO0OkkO00kdOkkkkdlc.;XKx .xcldoodxkddxOkkkOOOOo\'..,00k .,;:clldxddooooxdooddOd;. ...\',;:clloodl;.. ","https://www.sparkfun.com/products/19870/images.txt","Capacitive, MIKROE","0","","",""