"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "19897","LCD-19897","RoundyFi","
RoundyFi is a 1.28-inch round LCD display based an ESP-12E MCU capable of running at 80 or 160MHz with built-in support for 802.11b/g/n Wi-Fi. The ESP-12E is particularly praised for its efficiency and ease of use. The screen is a full color display and has two interface options: USB MicroB or the 6 pin through hole vias at the bottom of the screen (male headers included).
The RoundyFi makes creating color LCD projects on a circular screen quite easy with Arduino support and examples for getting you started.
Features:
Documents:
","RoundyFi is a 1.28-inch round LCD display based an ESP-12E MCU capable of running at 80 or 160MHz with built-in support for 802.11b/g/n Wi-Fi. The ESP-12E is particularly praised for its efficiency and ease of use. The screen is a full color display and has two interface options: USB MicroB or the 6 pin through hole vias at the bottom of the screen (male headers included). The RoundyFi makes creating color LCD projects on a circular screen quite easy with Arduino support and examples for getting you started. **Features:** * 1.28 inch LCD * GC9A01 Driver * 240 x 240 Pixel Resolution * 65K RGB Color * ESP-12E MCU * 802.11b/g/n Wi-Fi * 3.3V Operating Voltage * USB Port (USB MicroB) * Data and Power Transmission * Interface Pins * 4 GPIO * 1 GND * 1 Power * SPI Interface **Documents:** * [Github (Including Getting Started Guide)](https://github.com/sbcshop/Roundyfi) * [Dimensions](https://cdn.shopify.com/s/files/1/1217/2104/files/RoundyFi_Dimension_PDF.pdf?v=1652770751) * [3D File](https://cdn.shopify.com/s/files/1/1217/2104/files/RoundyFi_3D_PDF.pdf?v=1652770751) * [STEP File](https://cdn.shopify.com/s/files/1/1217/2104/files/RoundyFi_STEP_File.step?v=1652770751) * [Schematic](https://cdn.shopify.com/s/files/1/1217/2104/files/RoundyFi_Schematics.pdf?v=1652770751) ","2022-09-22 15:09:21.278836-06","56.99","56.9954.1451.29","","","","1","","","","","8528591500","7mm","54mm","36mm","0.0253lbs"," x0XO d0KK, dO0KKO, k00KKXx o00XXXx. .xKXXXX0: oKXXXXXXXKO\' .kOKKKKKXKKKc kOKKKKK00KK: lOKKKKK00KK. cOKKKKKKKKK. dOKKKK000KKl kkKKKK0000Kk kk000000000O. clllxddxdo,\' ..cdxxkkkd\'. .:dOKXXNXNKNXNXXKOo;. .lOXXXXXXXNXN0NXXNXNXNXKk; \'xXXXXXKNNNNNNNNNNNNNNNKXXNX0c .dKXXXXNNNNNNNNNNNNNNNNNNNNNXXXNO\' ,0XXXXXNNNNNNNNNNNNNNNNNNNNNNNNXXNX: ,0XXKXNNNNNNNNNNNNNNNNNNNNNNNXKXNKKXX: .OXXXXXNNXNNNNNXKNNXXKXNNNNXKKXNNNNXXXK. lXXXXXNNNXXNNNN0kXXkOKKNXKKXNNNNNNNNXXNd kXXXXXXXNXXNNNNNNNNNNXKK0KKNNNNNNNNNXXXK kXKKKXXXXXXNNNNNNNNN00KKNNNNNNNNNNNXKKXX. xXXXXXXXXXXXXNNNNNNNXXNNNNNNNNNNNNNNXXXK cXXXXXXXXXXXNXO0O00OKO0KKK0KKKKNNNNNXXNd .kXXXXXXXXXXXX0K0K00X0OK0K0OKOKNNNNXXXK. .OXKKXXXXXXXXXXNNNNNNXXNNNNNNNNNXKKXXc .OXXXXXXXXXXXXXNNNNNNKNNNNNNNNXXXXKc .dXXXXXXXXXXXXXNNNNNXNNNNNNNXXXXO\' \'kXXXX0XXXXXXXXXNNNNNXX0XXNX0: ;OXXXXXXXXXXK0XXXXXXXXXX0d. \'xOKXXXXXXXXKXXXXXXXX0Ol ,ko0KKXXXXXXXXXXXXKoko lxokO00KKKKKK0K0Oddk. \'kkkxcccclcl:lxdkOkd .x:;xlokloxldxldo;xl .xlckloxodkcdk:xxckc dc;x:cx;co,ld;dd,d: ","https://www.sparkfun.com/products/19897/images.txt","Color, Arduino Boards, WiFi, Arduino","0","","10215, 15427, 13244, 15143, 11377, 19251, 19254, 19253, 15094, 15079",""