"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"19898","TOL-19898","Adjustable Voltage Wall Adapter Power Supply - 5V-15V","
This Adjustable Voltage Wall Adapter is an all-in-one solution to powering (the majority) of your projects off a wall adapter. This adjustable wall adapter features a rotary switch on the enclosure that allows you to select the voltage that best works for your system or device. It features an adjustable range between 5 and 15 VDC with up to 45W of power. A MicroUSB and selection of assorted barrel jack tips allows you to easily configure a power supply that works for your system or product; no more looking for a wall adapter you might not have anymore. The adapter also features a USB A port that can provide 5VDC and 2A for needs that require a different USB style.
Includes:
- Wall Adapter with 56 inch Cable
- Assorted Barrel Jack Tips
- 2.5 x 0.7 mm
- 3.0 x 1.0 mm
- 3.5 x 1.35 mm
- 4.0 x 1.7 mm
- 4.8 x 1.7 mm
- 5.5 x 2.1 mm
- 5.5 x 2.5 mm
- MicroUSB Tip
- Key for Adjusting the Voltage Selection Switch
Features:
- 5, 6, 7.5, 9, 12, 13.5, 15VDC adjustable voltage
- 3A
- 45W Max
- Assorted Barrel Jack Tips
- 2.5 x 0.7 mm
- 3.0 x 1.0 mm
- 3.5 x 1.35 mm
- 4.0 x 1.7 mm
- 4.8 x 1.7 mm
- 5.5 x 2.1 mm
- 5.5 x 2.5 mm
- MicroUSB Tip
- USB A Port on the Adapter (5VDC/2A)
- North American Plug
","This Adjustable Voltage Wall Adapter is an all-in-one solution to powering (the majority) of your projects off a wall adapter. This adjustable wall adapter features a rotary switch on the enclosure that allows you to select the voltage that best works for your system or device. It features an adjustable range between 5 and 15 VDC with up to 45W of power. A MicroUSB and selection of assorted barrel jack tips allows you to easily configure a power supply that works for your system or product; no more looking for a wall adapter you might not have anymore. The adapter also features a USB A port that can provide 5VDC and 2A for needs that require a different USB style.
**Includes:**
* Wall Adapter with 56 inch Cable
* Assorted Barrel Jack Tips
* 2.5 x 0.7 mm
* 3.0 x 1.0 mm
* 3.5 x 1.35 mm
* 4.0 x 1.7 mm
* 4.8 x 1.7 mm
* 5.5 x 2.1 mm
* 5.5 x 2.5 mm
* MicroUSB Tip
* Key for Adjusting the Voltage Selection Switch
**Features:**
* 5, 6, 7.5, 9, 12, 13.5, 15VDC adjustable voltage
* 3A
* 45W Max
* Assorted Barrel Jack Tips
* 2.5 x 0.7 mm
* 3.0 x 1.0 mm
* 3.5 x 1.35 mm
* 4.0 x 1.7 mm
* 4.8 x 1.7 mm
* 5.5 x 2.1 mm
* 5.5 x 2.5 mm
* MicroUSB Tip
* USB A Port on the Adapter (5VDC/2A)
* North American Plug
","2022-06-02 15:08:20.232198-06","14.95","14.9514.213.46","1","1","","","","","","","8594409999","108mm","82mm","60mm","0.4446lbs","
.
,d0KXKOdc,.
.kXNNNNNNNNNXKOdc;.
,0NNNNNNNNNNNNNNNNXKOd:.
,0XNNNNNNNNNNNNXNNNNNX0o:,
,0XXXXNNNNNNNNNXXNNNN0dcccc.
\'OXXXXXXXXNNNXNXXXXXX0docccc;
.OXXXXXXXXXXXXXXXXXXX0x0XXKkoc
.kXXXNNNNXXXXXXXKXXXX0xKXNNNOlc
.xXNNNNNNNNNXXXXXXXXX0d0XNNNOlc;
.xXNNNNNNNNNNNNXXXXXX0x0XNNNkolll.
.kNNNNNNNNNNNNNXXXXXX0xXNNNNkoodKXKkl;.
\'ONNNNNNNNNNNNNXXXXXXOd0XNNXKodddxkOKc.oO.
\'ONNNNNNNNNNNNNXXXXXXkodOXNNNOlodddddxkodl.
.OXNNNNNNNNNNNNXXXXXXxoooxKXNN0occ\'.\';co\'\'0d
.xXXNNNNNNNNNNXXXXXXKdloolodOKX0xc. ..
c0OKXXNNNNNNNXXXXXXKdloodlllllc\'\'.
.kod0KKXXXXXXXXXXXX0dloooooloo:.
:x,:dkO000KKKKXXXX0dlloooodoo;
lx.\';:lodkk000KKK0dlodoooodd,
cOko:;,,clxxkO00Kxoloocoddo\'
;lxO00kdodooo0NWNoooo:oloo. ..,;::;\'.
\'cododxO00000XXNXdooooocl. ;d0X0kk0XXKK0d,
,oO0OkdxxxkKXNKoclooool. \'dKKd, ..lKO:\'ckx.
\':cldkOkkdk0Kdlcclloc. ,kX0c..cx0XXXNXK0Kxcdx.
.;:ldO0KKKkoccclo: \'kX0l:o0XXNNNXNNNN00KN0x:
dO0KNXOlocccl\' \'xXKOxKXXNNXXXXXX0OXOXkXKk;
:OXKK0x;;c\' ,xXXNXXXNXXXKKXXXXKXOdXkOXKd
kKK0\'. .lo0XXXXNNXXXNXKXNNXXXXOOKOXX0c
d0Kx .;lxKNKKNNNNXNNXXNNNNXXXXXXXXXX0x.
\'d0o .,cdOKKXXXNNXKXNNNXXNNXXXXXXXXXXKK0ko.
lO: .,:dO00KNNNNNNNNNNN0KXNNNXXXXXKKXXXXXKOl\'
,xx\' .,cdO00KXNXNNNNNNXK0KXXXNK0XKKXKKKXXK00Oxx0c
;xd:. .,cd0KKKXXXXNNNNNXK0kxod0KKXKO0XOdolc:;,\'...,,:0o
.:dxddxxOKXKXNXXK0KKXNNNNNkdoc:;:k00XOkkd:,..... .,OO,
......;kXX0OKNNKkox0NNkl:,,o00XOxkc... c0O;
:XXXKXXXx:,\',:dxOKK0KXKKOkx:. .;o0Oc.
.dkKXXXKXXXXKOkkxdocl0XXKOkx, .,cd0Kxc.
.\'lxO0XXXXXK00KK0KNXNX0Okd, ...,:coxOK0xl;.
OXkddOXNNNNNNNNNXKOOO0000KKXK0Okdl:,.
;OKK0Ok0KXXXXKKKKKkdolc,\'...
,odxk0KKKKKXX0d;.
\':lloooc;\'.
","https://www.sparkfun.com/products/19898/images.txt","Wall Adapter","34","","23979,
15311,
15312,
13831,
15313,
15314",""