"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"199","BOB-00199","SparkFun USB to Serial GPIO Breakout - CP2103","
Basic breakout board for the new Silicon Laboratories\' CP2103 USB to Serial IC.
Note: The FTP site referred to in the datasheet is no longer active, you can now find the drivers at the Silicon Labs website here.
Features:
- Implements full v2.0 USB protocol
- Needs no external crystal
- Internal EEPROM for device ID and Product Description strings
- 4 independently controllable GPIOs
Documents:
","Basic breakout board for the new Silicon Laboratories\' CP2103 USB to Serial IC.
**Note:** The FTP site referred to in the datasheet is no longer active, you can now find the drivers at the Silicon Labs website [here](http://www.silabs.com/products/mcu/Pages/USBtoUARTBridgeVCPDrivers.aspx).
**Features:**
* Implements full v2.0 USB protocol
* Needs no external crystal
* Internal EEPROM for device ID and Product Description strings
* 4 independently controllable GPIOs
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/BreakoutBoards/SparkFun_CP2103_Breakout.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/BreakoutBoards/SparkFun_CP2103_Breakout.zip)
* [Dimensional Drawing](http://www.sparkfun.com/datasheets/BreakoutBoards/CP210x-Breakout-Dimensional.pdf)
* [Datasheet](http://www.sparkfun.com/datasheets/IC/CP2103.pdf) (CP2103)
* [SFE USB Drivers](http://www.sparkfun.com/datasheets/SFE_USB_Drivers-v011.zip)
* [USB Driver Installation Information](http://www.sparkfun.com/datasheets/USB-CP2101_Driver_Install.pdf)
* [GitHub](https://github.com/sparkfun/USB_Serial_GPIO_Breakout-CP2103/tree/V_1.1) (Design Files)
","2007-10-31 19:51:47-06","21.95","21.9520.8519.7618.66","","","1","","","","","","8534.00.0095","45mm","30mm","15mm","0.0162lbs","
.
.cxOkc.
.,lkO00Ol,....
.;dOO000kdo;\',\';l\'..
..\':oO0Odxdc;dkxdc;\'\'lc\'.
.:xo;\'.cl:ccocdxkxc:coOxoc,\'\'o\'.
.;;..lkkOOkkOdc\'\'\'ocddlodxkkollokxd:l...;
.ckK0KK000OkldO000xx:o\'.\'lcxxc;ccxOkcllolc,;\',\'.
\'ldxk0K00000K0o;d000000Oxllcd;,,coOkl:,;ldOko\';;,lo,..
,oKXXXXOkxO0K000KK0xkkxoco0klOdl;,cd;;c:od0Odl:cok0x:;,,ll\'.
.;dKKKXXXXXXXKkxx0K00KK0K0ocddd::x000Ol,,,llldoccd00kdc:odxoc,..c,.
.:xKKKKKKKKKKKKXXKXKkxk000000KKOooxOOO0000Oxlc,\'.ocxxkc;okO0koc:locl,.\'\'.
.ck000KK0KKKKKKKKKKKKKKKK0xxkK00KKKKK0lxOOOO0000kdocx::;llO0ko:cox00xo,;;;loo:.
.cxOO0000000000000000KKKKKKKKKKkxx0000d;..oOOOO0KOxx00kd::;k::clldO0kdc:ok0000xcox;
.lkOOOOOOOOOOOOO0000000000000KKKKKK0dl;. ...xOOOkxld00000000dc,;;klddocck0000000kl\'
.;dkOOOOOOOOOOOOOOOOO0000000000Od;. .....,0OxoldO0000000000Okxco.\'\'dlxO0000Oo,.
.,\' .cxOOOOOOOkOkOOOOOOOOOOOOOd;. ..,\'\'\',\':Oxxk000000OxO00OO0000xollx;;;oxx:.
........ .,okOOkkkkkkkkkOOOOOko;. .\'\'\';;,\'.:,l000000Oxxclodl,,;cdO0000xo,,;;.
..;,;;.. .:okkkkkkkkkkkxo;. ..,;,..:l;\'.,;d000K0xlooOkd.....\'ldko000Oo\'.
...... .\'coxxxxxxo;. ..\',\'\'\'..\',:;;;;;x00000OdO0xo:;..;oOd:cxOx:.
....\'. .,col;. ..\'\',\'.\',,,,;;:;;,;;o0000000000Odc:ololdkkc..
.\'.\'\'. .. ..\'\',\'.,;;::;..,,,,,,:k000000000000xocOxOo,.
.\'..... ..\'\'\'\'\',;;;;;\'.....,,;;:l000O000000000000x:.
... ...,;;;;:::;. .. ;c:::cd,.\'\',:d00000kc\'.
... . .;,;:::::::;,clo\'. \'ccccoc.,,\'\'\'\'k0Oo,.
.. .;lc:::::;:;:cclc;;ccodcdkoc;,;:dd;.
.. ..,:ol::::;;;;cdl::clocckOOOkkxc..
.. ...\'\'\'::::;;;;;;;;c::::ckkkxl\'.
.... ..;:c:;;;;;;\';..\'c:l,.
..;cl;,\'\',l,\'\',..
.\'\'\'...c...
..\'..
","https://www.sparkfun.com/products/199/images.txt","Breakout Boards","0","","512,
139",""