{"id":19980,"sku":"COM-19980","name":"MIKROE iButton\u2122 Click","description":"
iButton Click - is an iButton\u2122 probe Click board\u2122. The iButton is a Analog Devices technology based on Analog's 1-Wire\u00ae communication protocol, and a chip usually packed in a robust stainless steel casing. The button-shaped iButton device has two contacts - the lid and the base. These contacts carry the necessary connections down to a sensitive silicone chip, embedded inside the metal button. When the iButton touches the reader probe on the Click board\u2122, it establishes the communication with the host MCU, via the 1-Wire\u00ae interface. The communication is almost instant, so it is enough to press the iButton lightly to the probe contacts.<\/p>\n\n
Note:<\/strong> The Click board\u2122 comes with Analog's DS1990A, a serial number iButton\u2122 device with a unique 64-bit serial number.<\/p>\n\n Due to its robustness, the iButton can withstand much more stress than similar devices used to carry an information: tags, cards, and other such devices are prone to damage, while a chip packed inside a thick stainless steel can be highly resilient. This Click board\u2122 carries an iButton probe, along with two LEDs. It can be used to interface any iButton with the host MCU, displaying the resulting status information on any of the two independently programmed LEDs. This Click board\u2122 is very useful for building a wide range of applications that can utilize a wide number of different iButton devices.<\/p>\n\n iButton Click carries the CZ-0-PIN, a high-quality iButton probe from Demiurge company. The metal probe ensures resistance to dirt, dust, moisture, shock and other environmental hazards while ensuring good alignment with the iButton device, at the same time. The manufacturer guarantees compatibility with Analog iButton devices, but any other device compatible with the maxim iButton can be read by the probe.<\/p>\n\n The iButton device is capable of powering itself up through the data line by employing the so-called parasite power supply. This Click board\u2122 is equipped with the pull-up resistor to the 3.3V mikroBUS\u2122 rail, providing power for the iButton that way. So-called parasite PSU of the iButton contains an internal capacitor, which provides enough current for the proper operation, once it has been charged by the data line. To allow proper functioning of the parasitic PSU, the idle state of the data line is HIGH, while the data line of the iButton device is in an open-drain configuration, pulling the data line to a LOW logic level when asserted.<\/p>\n\n The 1-Wire communication line is routed to the SMD jumper, which allows routing of the 1-Wire communication either to the PWM pin or to the AN pin of the mikroBUS\u2122. These pins are labeled GP0 and GP1 respectively, the same as the SMD jumper positions, making the selection of the desired pin simple and straightforward.<\/p>\n\n The green LED labeled as ST1 is routed to the RST pin of the mikroBUS\u2122, while the red LED is labeled as ST2 and it is routed to the CS pin of the mikroBUS\u2122. These two pins allow visual feedback from the software, for example, if the serial number of the docked iButton matches the authorization criteria, the green LED can be used to signal it. These LEDs are can be used for any type of signalization, and are not directly connected with the iButton device itself.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n