{"id":20013,"sku":"PRT-20013","name":"MIKROE Buck-Boost 2 Click","description":"
Buck-Boost 2 Click is an advanced DC-DC step-down\/step-up regulator (buck\/boost), which is able to provide regulated 5V on its output, regardless of the input voltage. The input voltage can range from 2.7V up to 40V. The Click board\u2122 provides an ultra-low noise and ripple free regulated output, with transparent switching from a buck to boost mode - depending on the input voltage, which produces no discontinuities or switching artifacts, such as transients or subharmonic switching. Selectable switching mode allows optimal power consumption and high power efficiency, for both lighter and heavier loads.<\/p>\n\n
Featuring a range of advanced regulation, protection and switching functions, this Click board\u2122 can be used to provide a clean and regulated 5V output from a range of different unregulated sources, such as lead-acid battery cells, firewire connectors, or unregulated wall adapters, with enough current to drive most applications that require stabilized 5V power supply.<\/p>\n\n
Buck-Boost 2 Click is equipped with the LTC3115-2, a 40V, 2A synchronous buck-boost DC\/DC converter from Analog Devices. This IC relies on the advanced four MOSFET switch topology, so it can sustain the regulation in both cases when the input voltage is lower and higher than the output voltage, set by the feedback network to 5V. A proprietary switching algorithm ensures a transparent, continuous transition between operating modes. The LTC3115-2 features both forward and reverse current limiting section. The maximum current available on the output depends on the mode of operation: If the output voltage is greater than the input voltage, the device works in boost mode and the maximum current is about 0.6A. If the output voltage is less than the input voltage, the device works in buck mode and the maximum current available is about 1.4A. Also, the maximum output current is affected by the switching mode, selectable by the MODE pin, routed to the PWM pin of the mikroBUS\u2122. There are two modes available: fixed frequency PWM mode and burst mode.<\/p>\n\n
While working in PWM mode, the LTC3115-2 IC uses a fixed frequency, determined by the onboard resistor - in the case of the Buck-Boost 2 Click, it is fixed at 750kHz. The PWM mode is used when a heavier load is connected to the output terminal. This mode is set when the PWM\/SYNC pin is pulled to a HIGH logic level. This mode allows the maximum current on the output and results with the lowest amount of switching noise and output voltage ripple. This mode is used to provide the power for the connected devices, while they work in the active mode.<\/p>\n\n
The burst mode is used for maintained efficiency when light output loads are used. The device will work in burst mode when the PWM\/SYNC pin is pulled to a LOW logic level. While in burst mode, the variable frequency switching algorithm is used, resulting in a very low quiescent current, which allows lowered power consumption - e.g. when the external voltage input is taken from a battery. The error amplifier is powered down in this mode and the output current should not be greater than allowed, else the output voltage will lose regulation. This mode is perfectly suited to power up various devices while they work in standby mode.<\/p>\n\n
When using the synchronization function of the PWM\/SYNC pin, the device works in the fixed frequency PWM mode, but its frequency is regulated by the external clock source, by the means of the internal PLL section. This can be useful when special power supply noise requirements must be met. Since the internal PLL is able only to increase the internal clock frequency, the external clock signal should be above the frequency set by the onboard resistor (750kHz) taking the sufficient error margin into account.<\/p>\n\n
The RUN pin of the LTC3115-2 IC is routed to the mikroBUS\u2122 RST pin and it is used to activate the internal logic and switching circuitry. Setting this pin to a HIGH logic level (above 1.21V) will enable both the logic and the switching sections of the LTC3115-2 IC.<\/p>\n\n
It is possible to measure and monitor the output voltage of the Buck-Boost 2, by utilizing the voltage divider, with its middle point routed to the AN pin of the mikroBUS\u2122. By applying the calculation from the formula below, it is possible to determine the exact value of the output voltage. It can be used to monitor the output so that the appropriate action can be taken in the case when the voltage drops or loses regulation. The output voltage can be derived from the following formula:<\/p>\n\n
VAN = (R10\/(R10+R11)) x VOUT<\/strong><\/p>\n\n Where R10 = 10K\u2126 and R11 = 6.8K\u2126. For the output voltage of 5V, the measured voltage on the output voltage divider should be 2.976V. Since the device works with the fixed output voltage, this value should not deviate from the calculated, else something might be disrupting the proper operation of the device.<\/p>\n\n The Click board\u2122 allows operation with both 3.3V and 5V MCUs. There is an onboard SMD jumper labeled as VCC SEL, which is used to set the logic voltage (e.g. for the RUN pin) as well as the input voltage for the LTC3115-2 IC. Another SMD jumper, labeled as VIN SEL is used to select the voltage chosen by the VCC SEL and the external source, connected to the input terminal. The output load should be connected to the output terminal. Two screw terminals allow easy and secure connection of the input and output lines.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n