Benchtop Oscilloscope - 1 GHz, 4-Ch. with US Power Cord

$ 19,600.95

Added to your shopping cart

Keysight Technologies InfiniiVision 3000G X-Series Oscilloscopes are high-performance oscilloscopes with various integrated analog and digital measuring tools. These oscilloscopes feature bandwidth configurations from 100MHz to 1GHz, analog configurations from 2 to 4 inputs, and an optional 16 input digital logic analyzer. Other notable measuring tools include an arbitrary waveform generator, serial protocol analyzer, digital voltmeter, frequency response analyzer, as well as decoding for various common serial buses such as I2C, SPI, I2S, and USB-PD. Keysight Technologies InfiniiVision 3000G X-Series Oscilloscopes feature an 8.5" capacitive touch screen, VGA video output, and LAN network connectivity.

  • Number of Channels: 4 Channel
  • Bandwidth: 1 GHz
  • Display Type: Color WVGA
  • Equipment Type: Mixed Signal Oscilloscope
  • Cable Type: US Cord Included
  • Brand: Keysight
  • Interface Type: I2C, SPI, UART
  • Part # Aliases: DSOX3104G

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.