Digilent ADP5250 Analog Discovery Pro

$ 2,744.95

Added to your shopping cart

Digilent ADP5250 Analog Discovery Pro is an all-in-one 1GS/s 100MHz mixed-signal oscilloscope, function generator, power supply, and DMM. The ADP5250 provides a higher sample rate, bandwidth, and rugged design to the Analog Discovery Pro family. The WaveForms application software drives the ADP5250.

The Digilent ADP5250 Analog Discovery Pro combines a mixed-signal oscilloscope with two 100MHz bandwidths, 1GS/s analog channels, 34 digital channels, and a tri-output power supply capable of up to 25V, an external trigger, Waveform Generator, and a built-in programmable DMM. This design creates a complete set of instruments into a flexible and programmable device. The ADP5250 achieves full DMM capabilities, including true current and resistance measurement and a 300V input range.

The ultimate all-in-one test system features a variety of advanced triggering options. For example, instruments within WaveForms can be cross-triggered by activating an oscilloscope capture based on a received and decoded digital protocol. In addition, external signals can trigger events using the dedicated external trigger input/output. The free WaveForms software enables these features to be configurable in the instruments themselves or for more control or automation in one of the available scripting interfaces.

  • 1 ADP5250
  • 1 USB A to B cable
  • 1 1x14 Digital I/O Screw Terminal Adapter
  • 1 1x6 Power Supply Screw Terminal Adapter
  • 1 2x18 Logic Analyzer MTE Cable
  • 1 US IEC Cable
  • 1 EU Adapter
  • 1 UK Adapter
  • Analog Inputs:
    • Used in the oscilloscope, data logger, network analyzer, spectrum analyzer, and impedance analyzer
    • Two analog input channels accessible via front panel BNC connectors
    • Single-ended channel type
    • Analog bandwidth of 100MHz @ -3dB
    • 8-bit resolution
    • Max sampling rate of 1GS/s single channel
    • Maximum input range of 40V peak to peak
    • AC or DC coupling
    • Maximum record length: 1 MS per channel
    • Front panel connector generating a 5V, 1kHz, square wave for convenient compensation of BNC oscilloscope probes
  • Analog outputs:
    • Used in the Waveform Generator, Impedance Analyzer, and Network Analyzer
    • One channel is accessible via a front panel BNC connector
    • 14-bit resolution
    • AC amplitude (max) of ±12V
    • Maximum analog bandwidth of 5MHz @ -3dB
    • Maximum sampling rate of 125MS/s
    • A software-switchable filter of 36MHz lowpass, 7-pole, elliptical
  • Digital Multimeter:
    • Used in the DMM instrument
    • DC voltage, AC voltage, DC current, AC current, resistance, diode, continuity functions
    • Resolution of 51/2 digits
    • Sample rate 5S/s
    • Input protection:
      • Resistance, diode up to 300V DC
      • DC and AC voltage up to 300V DC or 265VAC (rms) 400V AC (peak)
      • DMMA current connector fuse of internal ceramic fuse, 10A 250V, time-delay, 5mm x 20mm, T 10A H 250V
      • DMMmA current connector fuse of internal ceramic fuse, 1.25A 250V, time-delay, 5mm x 20mm, T 1.25A H 250V
      • 300V DC or AC (rms) Maximum common-mode voltage
  • Power Supplies:
    • 3.3V, 20mA Digital supply
    • DC power supplies:
    • 0V to 6V variable, 1A max current
    • 0V to 25V variable, 500mA max current (isolated)
    • 0V to -25V variable, 500mA max current (isolated)
  • Digital inputs:
    • Used in the logic analyzer
    • 32 Channels
    • 0V to 5V Input voltage
    • 0V to 2V Input threshold
    • 1GS/s Max sampling rate
    • 1MS Typical record length
  • Digital Inputs and Outputs:
    • Used in the Static I/O instrument
    • 8 Channels
    • 5V compatible TTL Input logic standard
    • 3.3V LVTTL Output logic standard
  • Advanced Triggering:
    • Trigger sources: oscilloscope analog channels, function generator start, digital inputs, digital I/O, power line frequency, external trigger
    • Trigger modes
      • Normal, auto, force, single
    • Analog trigger
      • Edge with hysteresis
    • Digital trigger
      • Edge, level, pattern, glitch
    • External trigger:
      • 5V compatible TTL input or 3.3V LVTTL output
      • 4mA drive strength
  • Connectivity:
    • USB 2.0 Hi-speed device to computer
  • Other:
    • Auxiliary powered
    • 25.40cm x 19.05cm x 7.77cm (10.00in x 7.50in x 3.06in) Dimensions
    • 2.05kg (4lb 8.3oz) Weight
    • Shock and vibration tested

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.