MG Chemicals 4860P Sn63/Pb37 Solder Paste No-Clean

Added to your shopping cart

MG Chemicals 4860P Sn63/Pb37 No-Clean Solder Paste is made from a blend of high purity, non-recycled tin and lead alloy powder combined with a no-clean flux to form a paste. This solder paste is designed for surface mount applications and provides high tack force and good wettability. Post-soldering residues are transparent, non-conductive, non-corrosive, and highly insulated. MG Chemicals 4860P Sn63/Pb37 No-Clean Solder Paste is designed for use in high-speed printing, especially with SMT solder paste printers, with ultrafine stencils as small as 0.3mm.

  • 250g (8.81mL) Jar
  • 63/37 eutectic solder mixture
  • No-clean
  • Non-corrosive
  • Non-conductive residue
  • Halide-free
  • Rosin flux
  • Suitable for ultra-fine pitch stencils as small as 0.3mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.